(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Achieves high pull-out strength and sealing performance. An impact ring holds the tube firmly.
Part Number |
---|
F-UEA-H2-TH2S |
F-UEA-H3-TH3S |
F-UEA-H4-TH4S |
F-UEA-H8-TH8S |
F-UEA-M6-TH2S |
F-UEA-M8-TH3S |
F-UEA-M10-TH3S |
F-UEA-M19-TH6S |
F-UEA-M25-TH8S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Tube O.D. (mm) D (D1) | Compatible Tube O.D. (inch) D (D1) | Compatible Tube I.D. (mm) |
---|---|---|---|---|---|---|---|
₹ 3,361.52 | 1 Piece(s) | 12 Day(s) or more | 6.35 | 1/4 | 3.95 | ||
₹ 4,072.04 | 1 Piece(s) | 12 Day(s) or more | 9.53 | 3/8 | 6.35 | ||
₹ 4,972.02 | 1 Piece(s) | 12 Day(s) or more | 12.7 | 1/2 | 9.53 | ||
₹ 11,001.76 | 1 Piece(s) | 12 Day(s) or more | 25.4 | 1 | 22.2 | ||
₹ 3,362.37 | 1 Piece(s) | 12 Day(s) or more | 6 | - | 4 | ||
₹ 3,550.98 | 1 Piece(s) | 12 Day(s) or more | 8 | - | 6 | ||
₹ 4,072.46 | 1 Piece(s) | 12 Day(s) or more | 10 | - | 8 | ||
₹ 7,659.32 | 1 Piece(s) | 12 Day(s) or more | 19 | - | 15.8 | ||
₹ 11,002.61 | 1 Piece(s) | 12 Day(s) or more | 25 | - | 22 |
Part Number |
---|
Loading...
Connection Type | Others | Type | Fitting Body | Main Body Material | PFA |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 0.7 | Max. Operating Temperature(°C) | 200 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy