(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Micro Oil Mist Filter MMFZ Series

Micro Oil Mist Filter MMFZ Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,506₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Compact design, collects oil mist, improved visibility of filter element, ozone resistant, NCU specification compatible as standard.

Part Number
MMFZ40-02-N
MMFZ50-02-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDrain Cock Drain Cock Specification

₹ 5,505.91

1 Piece(s) 17 Day(s) or more ManualDrain cock with fitting

₹ 6,413.93

1 Piece(s) 8 Day(s) or more NoWithout drain cock (Short type)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDrain Cock Drain Cock Specification

Loading...

  1. 1

Basic Information

Filtration Level 0.01μm Plumbing Thread Nominal 1/4 Compressed Air Quality General Dry Air
Type Standard Connection Type Rc(R) Operating Environment Standard
Bowl Material Polycarbonate Bowl Guard No Bracket No bracket
Bowl specification Standard specifications (Polycarbonate) Bowl Guard Specification Details No bowl guard Connection type details Rc
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language