(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

F.R.L. Large Flow Series, Micro Mist Filter MMF Series

F.R.L. Large Flow Series, Micro Mist Filter MMF Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      44,987₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A series of line-end equipment ideal for treatment performed at large flow rates. A modular type that can be selected for various applications.

Part Number
MMF800-04-A-B
MMF800-04-DU-B
MMF800-06-A-B
MMF800-06-B
MMF800-08-F1-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal Connection Type Treatment Air Flow Rate
(l/min)
Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Drain Storage Capacity
(cm3)
Bracket Drain Cock Specification Differential Pressure Gauge Connection type details

₹ 48,793.72

1 Piece(s) 12 Day(s) or more 1/2--Auto float typeNo-0.15~0.97-With BracketAuto drain type drain cockNoneRc

₹ 55,370.12

1 Piece(s) 14 Day(s) or more 1/2Rc(R)5000ManualPresencePipe connection type~0.97160AvailableScrew typeAvailable (Optional Model: DU40-02)-

₹ 48,793.72

1 Piece(s) 12 Day(s) or more 3/4--Auto float typeNo-0.15~0.97-With BracketAuto drain type drain cockNoneRc

₹ 44,987.43

1 Piece(s) 12 Day(s) or more 3/4--ManualNo---With BracketScrew type drain cockNoneRc

₹ 45,308.70

1 Piece(s) 12 Day(s) or more 1Rc(R)5000ManualPresencePipe connection type~0.97160AvailableWith fittingsNA-
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal Connection Type Treatment Air Flow Rate
(l/min)
Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Drain Storage Capacity
(cm3)
Bracket Drain Cock Specification Differential Pressure Gauge Connection type details

Loading...

  1. 1

Basic Information

Filtration Level 0.01μm Compressed Air Quality General Dry Air Type Standard
Operating Environment Standard Bowl Material Metal
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list