(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Locating pins ideal for positioning. Can be press-fitted into plates with a thickness of 0.8 mm or more. The crimped part is shaped like a Sel Spacer, providing a clean finish with no bulge around the product after press-fitting.
Part Number |
---|
DFDGP-3-16 |
DFDGP-3-20 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length (mm) |
---|---|---|---|---|---|---|
₹ 115,474.97 | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) or more | 16 | ||
₹ 131,693.25 | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) or more | 20 |
Loading...
Basic Shape | Straight / Air Vent | Insertion Guide Tip Shape | Round | Insertion Guide Tip Type | Tapered |
---|---|---|---|---|---|
Insertion Guide Specifications | Not Provided | Mounting Side Shape | Straight (Press-Fit) | Surface Treatment | Not Provided |
Material | Stainless Steel | Insertion side outer diameter(mm) | 3 | Mounting side outer diameter(Ø) | 4 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy