(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Steel Hex Socket Head Cap Screw【1-500 Pieces Per Package】

Steel Hex Socket Head Cap Screw
  • Economy
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Product Specifications]
· Material: steel
· Size × length: M3 × 6 mm to M30 × 255 mm



Part Number
CSHHGT-ST3W-M3-16
CSHHGT-ST3W-M3-20
CSHHGT-ST3W-M4-6
CSHHGT-ST3W-M4-30
CSHHGT-ST3W-M4-35
CSHHGT-ST3W-M5-16
CSHHGT-ST3W-M5-40
CSHHGT-ST3W-M5-45
CSHHGT-ST3W-M5-50
CSHHGT-ST3W-M6-35
CSHHGT-ST3W-M6-40
CSHHGT-ST3W-M8-16
CSHHGT-ST3W-M8-40
CSHHGT-ST3W-M8-45
CSHHGT-ST3W-M8-60
CSHHGT-ST3W-M8-65
CSHHGT-ST3W-M8-70
CSHHGT-ST3W-M8-75
CSHHGT-ST3W-M8-80
CSHHGT-ST3W-M8-85
CSHHGT-ST3W-M8-90
CSHHGT-ST3W-M8-100
CSHHGT-ST3W-M10-20
CSHHGT-ST3W-M10-25
CSHHGT-ST3W-M10-30
CSHHGT-ST3W-M10-35
CSHHGT-ST3W-M10-40
CSHHGT-ST3W-M10-50
CSHHGT-ST3W-M10-55
CSHHGT-ST3W-M10-60
CSHHGT-ST3W-M10-65
CSHHGT-ST3W-M10-70
CSHHGT-ST3W-M10-75
CSHHGT-ST3W-M10-90
CSHHGT-ST3W-M10-100
CSHHGT-ST3W-M12-20
CSHHGT-ST3W-M12-25
CSHHGT-ST3W-M12-60
CSHHGT-ST3W-M12-65
CSHHGT-ST3W-M12-75
CSHHGT-ST3W-M12-80
CSHHGT-ST3W-M12-85
CSHHGT-ST3W-M12-90
CSHHGT-ST3W-M12-100
CSHHGT-ST3W-M16-30
CSHHGT-ST3W-M16-35
CSHHGT-ST3W-M16-45
CSHHGT-ST3W-M16-55
CSHHGT-ST3W-M16-60
CSHHGT-ST3W-M16-65
CSHHGT-ST3W-M16-70
CSHHGT-ST3W-M16-75
CSHHGT-ST3W-M16-80
CSHHGT-ST3W-M16-85
CSHHGT-ST3W-M16-90
CSHHGT-ST3W-M16-100
CSHHGT-ST3W-M24-40
CSHHGT-ST-M3-22
CSHHGT-ST-M5-205
CSHHGT-ST-M5-215
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Surface Treatment Pitch
(mm)
Sales Unit

₹ 9.99

1 Piece(s) 5 Day(s) or more 10316Trivalent White0.5Low Quantity (can be purchased from one)

₹ 12.04

1 Piece(s) 5 Day(s) or more 10320Trivalent White0.5Low Quantity (can be purchased from one)

₹ 11.49

1 Piece(s) 5 Day(s) or more 1046Trivalent White0.7Low Quantity (can be purchased from one)

₹ 15.93

1 Piece(s) 5 Day(s) or more 10430Trivalent White0.7Low Quantity (can be purchased from one)

₹ 14.09

1 Piece(s) 5 Day(s) or more 10435Trivalent White0.7Low Quantity (can be purchased from one)

₹ 2,888.00

1 Pack(s)

500 Pieces Per Package

Available 5 Day(s) or more 10516Trivalent White0.8Box/package

₹ 19.07

1 Piece(s) 5 Day(s) or more 10540Trivalent White0.8Low Quantity (can be purchased from one)

₹ 20.40

1 Piece(s) 5 Day(s) or more 10545Trivalent White0.8Low Quantity (can be purchased from one)

₹ 21.58

1 Piece(s) 5 Day(s) or more 10550Trivalent White0.8Low Quantity (can be purchased from one)

₹ 2,701.00

1 Pack(s)

200 Pieces Per Package

Available 5 Day(s) or more 10635Trivalent White1Box/package

₹ 2,400.00

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more 10640Trivalent White1Low Quantity (can be purchased from one)

₹ 1,597.00

1 Pack(s)

100 Pieces Per Package

Available 5 Day(s) or more 10816Trivalent White1.25Box/package

₹ 2,528.00

1 Pack(s)

100 Pieces Per Package

Available 5 Day(s) or more 10840Trivalent White1.25Box/package

₹ 2,980.35

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10845Trivalent White1.25Box/package

₹ 47.20

1 Piece(s) 5 Day(s) or more 10860Trivalent White1.25Low Quantity (can be purchased from one)

₹ 50.35

1 Piece(s) 5 Day(s) or more 10865Trivalent White1.25Low Quantity (can be purchased from one)

₹ 53.93

1 Piece(s) 5 Day(s) or more 10870Trivalent White1.25Low Quantity (can be purchased from one)

₹ 56.15

1 Piece(s) 5 Day(s) or more 10875Trivalent White1.25Low Quantity (can be purchased from one)

₹ 62.11

1 Piece(s) 5 Day(s) or more 10880Trivalent White1.25Low Quantity (can be purchased from one)

₹ 67.71

1 Piece(s) 5 Day(s) or more 10885Trivalent White1.25Low Quantity (can be purchased from one)

₹ 71.76

1 Piece(s) 5 Day(s) or more 10890Trivalent White1.25Low Quantity (can be purchased from one)

₹ 105.82

1 Piece(s) 5 Day(s) or more 108100Trivalent White1.25Low Quantity (can be purchased from one)

₹ 2,678.00

1 Pack(s)

100 Pieces Per Package

Available 5 Day(s) or more 101020Trivalent White1.5Box/package

₹ 2,989.00

1 Pack(s)

100 Pieces Per Package

Available 5 Day(s) or more 101025Trivalent White1.5Box/package

₹ 3,241.00

1 Pack(s)

100 Pieces Per Package

Available 5 Day(s) or more 101030Trivalent White1.5Box/package

₹ 3,551.00

1 Pack(s)

100 Pieces Per Package

Available 5 Day(s) or more 101035Trivalent White1.5Box/package

₹ 3,952.00

1 Pack(s)

100 Pieces Per Package

Available 5 Day(s) or more 101040Trivalent White1.5Box/package

₹ 4,803.00

1 Pack(s)

100 Pieces Per Package

Available 5 Day(s) or more 101050Trivalent White1.5Box/package

₹ 62.71

1 Piece(s) 5 Day(s) or more 101055Trivalent White1.5Low Quantity (can be purchased from one)

₹ 92.02

1 Piece(s) 5 Day(s) or more 101060Trivalent White1.5Low Quantity (can be purchased from one)

₹ 71.18

1 Piece(s) 5 Day(s) or more 101065Trivalent White1.5Low Quantity (can be purchased from one)

₹ 103.33

1 Piece(s) 5 Day(s) or more 101070Trivalent White1.5Low Quantity (can be purchased from one)

₹ 81.44

1 Piece(s) 5 Day(s) or more 101075Trivalent White1.5Low Quantity (can be purchased from one)

₹ 99.56

1 Piece(s) 5 Day(s) or more 101090Trivalent White1.5Low Quantity (can be purchased from one)

₹ 108.60

1 Piece(s) 5 Day(s) or more 1010100Trivalent White1.5Low Quantity (can be purchased from one)

₹ 4,237.00

1 Pack(s)

100 Pieces Per Package

Available 5 Day(s) or more 101220Trivalent White1.75Box/package

₹ 4,560.00

1 Pack(s)

100 Pieces Per Package

Available 5 Day(s) or more 101225Trivalent White1.75Box/package

₹ 4,075.00

1 Pack(s)

50 Pieces Per Package

Available 5 Day(s) or more 101260Trivalent White1.75Box/package

₹ 101.29

1 Piece(s) 5 Day(s) or more 101265Trivalent White1.75Low Quantity (can be purchased from one)

₹ 114.05

1 Piece(s) 5 Day(s) or more 101275Trivalent White1.75Low Quantity (can be purchased from one)

₹ 123.80

1 Piece(s) 5 Day(s) or more 101280Trivalent White1.75Low Quantity (can be purchased from one)

₹ 130.84

1 Piece(s) 5 Day(s) or more 101285Trivalent White1.75Low Quantity (can be purchased from one)

₹ 136.49

1 Piece(s) 5 Day(s) or more 101290Trivalent White1.75Low Quantity (can be purchased from one)

₹ 149.13

1 Piece(s) 5 Day(s) or more 1012100Trivalent White1.75Low Quantity (can be purchased from one)

₹ 121.55

1 Piece(s) 5 Day(s) or more 101630Trivalent White2Low Quantity (can be purchased from one)

₹ 5,536.00

1 Pack(s)

50 Pieces Per Package

Available 5 Day(s) or more 101635Trivalent White2Box/package

₹ 140.42

1 Piece(s) 5 Day(s) or more 101645Trivalent White2Low Quantity (can be purchased from one)

₹ 163.29

1 Piece(s) 5 Day(s) or more 101655Trivalent White2Low Quantity (can be purchased from one)

₹ 173.98

1 Piece(s) 5 Day(s) or more 101660Trivalent White2Low Quantity (can be purchased from one)

₹ 184.67

1 Piece(s) 5 Day(s) or more 101665Trivalent White2Low Quantity (can be purchased from one)

₹ 195.35

1 Piece(s) 5 Day(s) or more 101670Trivalent White2Low Quantity (can be purchased from one)

₹ 212.73

1 Piece(s) 5 Day(s) or more 101675Trivalent White2Low Quantity (can be purchased from one)

₹ 224.76

1 Piece(s) 5 Day(s) or more 101680Trivalent White2Low Quantity (can be purchased from one)

₹ 238.11

1 Piece(s) 5 Day(s) or more 101685Trivalent White2Low Quantity (can be purchased from one)

₹ 245.16

1 Piece(s) 5 Day(s) or more 101690Trivalent White2Low Quantity (can be purchased from one)

₹ 265.95

1 Piece(s) 5 Day(s) or more 1016100Trivalent White2Low Quantity (can be purchased from one)

₹ 941.44

1 Piece(s) 5 Day(s) or more 102440Trivalent White3Low Quantity (can be purchased from one)

₹ 2,089.00

1 Pack(s)

500 Pieces Per Package

Available 5 Day(s) or more 10322No0.5Low Quantity (can be purchased from one)

₹ 66,062.10

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 105205No0.8Low Quantity (can be purchased from one)

₹ 69,882.80

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 105215No0.8Low Quantity (can be purchased from one)

Loading...

Basic Information

Material Steel Basic Shape Standard (Round) Mounting Hole Shape Hex Socket
Additional Shape Standard Thread Type Metric coarse Application Standard