(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

F.R.L. Large Flow Series, F.R.L. Combination CN/CY/CZ Series (Part Number)

F.R.L. Large Flow Series, F.R.L. Combination CN/CY/CZ Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,538₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A series of line-end equipment ideal for treatment performed at large flow rates. A modular type that can be selected for various applications.

Part Number
CY900-08-C-GS1A
CY900-08-NC-GS1A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRegulator Unit Combination Connection Dia. Filter, Filtration Level Bowl Material Bowl Guard Filter, Drain Storage Capacity
(cm3)
Drain Cock Pressure Gauge Max. Flow
(l/min)
Pressure Gauge Specifications Drain Cock Specifications of Air Filter Lubricator Drain Cock Specifications Drain cock specifications Differential Pressure Gauge

₹ 27,117.07

1 Piece(s) 14 Day(s) or more Filter + RegulatorRc15μm[Plastic] PolycarbonatePresence130NoWith Standard Pressure Tester6,0001 MPa specifications, 50 × 50 pressure gauge with built-in switch for 24 V DCNone--None

₹ 28,860.05

1 Piece(s) 14 Day(s) or more Filter + RegulatorRc15μm[Plastic] NylonPresence130NoWith Standard Pressure Tester6,0001 MPa specifications, 50 × 50 pressure gauge with built-in switch for 24 V DCNone--None

Loading...

  1. 1

Basic Information

Set Pressure Range(MPa) 0.05 to 0.83:: Compressed Air Quality General Dry Air / Clean and Dry Air / Odorless Air Max. Operating Pressure(MPa) 0.97
Relief Mechanism Non-relief Flow Direction Standard Flow (Right→Left) Usage Standard Specifications