(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A series of line-end equipment ideal for treatment performed at large flow rates. A modular type that can be selected for various applications.
Part Number |
---|
CY650-06-A-GS1C |
CY650-06-NA-GS1C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Regulator Unit Combination | Connection Dia. | Filter, Filtration Level | Bowl Material | Bowl Guard | Filter, Drain Storage Capacity (cm3) | Drain Cock | Pressure Gauge | Max. Flow (l/min) | Pressure Gauge Specifications | Drain Cock Specifications of Air Filter | Lubricator Drain Cock Specifications | Drain cock specifications | Differential Pressure Gauge |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 19,212.43 | 1 Piece(s) | 13 Day(s) or more | Filter + Regulator | Rc3/4 | 5μm | [Plastic] Polycarbonate | Presence | 90 | Auto | With Standard Pressure Tester | 2,000 | 1 MPa specifications, 50 × 50 pressure gauge with built-in switch with DIN type connector for 24 V DC | Auto drain | - | - | None | ||
₹ 20,999.32 | 1 Piece(s) | 13 Day(s) or more | Filter + Regulator | Rc3/4 | 5μm | [Plastic] Nylon | Presence | 90 | Auto | With Standard Pressure Tester | 2,000 | 1 MPa specifications, 50 × 50 pressure gauge with built-in switch with DIN type connector for 24 V DC | Auto drain | - | - | None |
Loading...
Set Pressure Range(MPa) | 0.05 to 0.83:: | Compressed Air Quality | General Dry Air / Clean and Dry Air / Odorless Air | Max. Operating Pressure(MPa) | 0.97 |
---|---|---|---|---|---|
Relief Mechanism | Non-relief | Flow Direction | Standard Flow (Right→Left) | Usage | Standard Specifications |