(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A series of line-end equipment ideal for treatment performed at large flow rates. A modular type that can be selected for various applications.
Part Number |
---|
CN650-06-A-GS1A |
CN650-06-NA-GS1A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Regulator Unit Combination | Connection Dia. | Filter, Filtration Level | Bowl Material | Bowl Guard | Filter, Drain Storage Capacity (cm3) | Drain Cock | Pressure Gauge | Max. Flow (l/min) | Pressure Gauge Specifications | Drain Cock Specifications of Air Filter | Lubricator Drain Cock Specifications | Drain cock specifications | Differential Pressure Gauge |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 24,571.78 | 1 Piece(s) | 14 Day(s) or more | Filter + Regulator + Lubricator | Rc3/4 | 5μm | [Plastic] Polycarbonate | Presence | 90 | Auto | With Standard Pressure Tester | 2,000 | 1 MPa specifications, 50 × 50 pressure gauge with built-in switch for 24 V DC | Auto drain | None | - | None | ||
₹ 28,102.99 | 1 Piece(s) | 14 Day(s) or more | Filter + Regulator + Lubricator | Rc3/4 | 5μm | [Plastic] Nylon | Presence | 90 | Auto | With Standard Pressure Tester | 2,000 | 1 MPa specifications, 50 × 50 pressure gauge with built-in switch for 24 V DC | Auto drain | None | - | None |
Loading...
Set Pressure Range(MPa) | 0.05 to 0.83:: | Compressed Air Quality | General Dry Air / Clean and Dry Air / Odorless Air | Max. Operating Pressure(MPa) | 0.97 |
---|---|---|---|---|---|
Relief Mechanism | Non-relief | Flow Direction | Standard Flow (Right→Left) | Usage | Standard Specifications |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy