(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bargain Hex Socket Head Cap Screw, Unified Coarse - Stainless Steel, Package Sales【10 Pieces Per Package】

Bargain Hex Socket Head Cap Screw, Unified Coarse - Stainless Steel, Package Sales
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      365₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is a representative image only.

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Procurement methods have been optimized to allow for a reduced price for the "Value Bolt With Hex Socket Head UNC (Unified Coarse Threads) Cap Screw."
These cap screws are popular when looking to cut costs.

Part Number
UNCS1/2-1+1/2-P
UNCS1/2-1+1/4-P
UNCS1/2-1+3/4-P
UNCS1/2-1-P
UNCS1/2-2+1/2-P
UNCS1/2-2-P
UNCS1/2-3+1/2-P
UNCS1/2-3/4-P
UNCS1/2-3-P
UNCS1/2-4-P
UNCS1/2-5-P
UNCS1/4-1+1/2-P
UNCS1/4-1+1/4-P
UNCS1/4-1+1/8-P
UNCS1/4-1/2-P
UNCS1/4-1+3/4-P
UNCS1/4-1/4-P
UNCS1/4-1-P
UNCS1/4-2+1/2-P
UNCS1/4-2+1/4-P
UNCS1/4-2+3/4-P
UNCS1/4-2-P
UNCS1/4-3+1/2-P
UNCS1/4-3/4-P
UNCS1/4-3/8-P
UNCS1/4-3-P
UNCS1/4-4-P
UNCS1/4-5/8-P
UNCS1/4-5/16-P
UNCS1/4-7/8-P
UNCS2-1/2-P
UNCS2-1/4-P
UNCS2-1/8-P
UNCS2-1-P
UNCS2-3/4-P
UNCS2-3/8-P
UNCS2-3/16-P
UNCS2-5/8-P
UNCS2-5/16-P
UNCS2-7/8-P
UNCS2-7/16-P
UNCS3-1/2-P
UNCS3-1/4-P
UNCS3-3/8-P
UNCS3-3/16-P
UNCS3/4-1+1/2-P
UNCS3/4-1+1/4-P
UNCS3/4-2+1/2-P
UNCS3/4-2-P
UNCS3/4-3-P
UNCS3-5/16-P
UNCS3/8-1+1/2-P
UNCS3/8-1+1/4-P
UNCS3/8-1+3/4-P
UNCS3/8-1-P
UNCS3/8-2+1/2-P
UNCS3/8-2+1/4-P
UNCS3/8-2+3/4-P
UNCS3/8-2-P
UNCS3/8-3+1/2-P
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (inch) Length L (inch) Material

₹ 13,492.03

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/21 1/2[Steel] 00048

₹ 12,015.88

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/21 1/4[Steel] 00048

₹ 14,981.97

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/21 3/4[Steel] 00048

₹ 11,422.67

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/21[Steel] 00048

₹ 21,057.66

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/22 1/2[Steel] 00048

₹ 17,467.34

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/22[Steel] 00048

₹ 44,789.35

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/23 1/2[Steel] 00048

₹ 10,525.94

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/23/4[Steel] 00048

₹ 26,989.83

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/23[Steel] 00048

₹ 47,824.42

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/24[Steel] 00048

₹ 89,491.88

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/25[Steel] 00048

₹ 2,214.97

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/41 1/2[Steel] 00048

₹ 1,903.77

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/41 1/4[Steel] 00048

₹ 2,796.23

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/41 1/8[Steel] 00048

₹ 1,295.60

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/41/2[Steel] 00048

₹ 2,509.81

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/41 3/4[Steel] 00048

₹ 2,187.20

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/41/4[Steel] 00048

₹ 1,568.22

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/41[Steel] 00048

₹ 4,548.11

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/42 1/2[Steel] 00048

₹ 3,724.14

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/42 1/4[Steel] 00048

₹ 5,458.63

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/42 3/4[Steel] 00048

₹ 2,820.58

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/42[Steel] 00048

₹ 7,252.07

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/43 1/2[Steel] 00048

₹ 1,452.91

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/43/4[Steel] 00048

₹ 1,140.86

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/43/8[Steel] 00048

₹ 6,051.84

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/43[Steel] 00048

₹ 9,045.52

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/44[Steel] 00048

₹ 1,299.02

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/45/8[Steel] 00048

₹ 1,884.97

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 101/45/16[Steel] 00048

₹ 1,592.58

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101/47/8[Steel] 00048

₹ 710.32

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 10NO.21/2[Steel] 00048

₹ 506.28

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more -NO.21/4-

₹ 543.92

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 10NO.21/8[Steel] 00048

₹ 1,261.30

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 10NO.21[Steel] 00048

₹ 1,109.54

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 10NO.23/4[Steel] 00048

₹ 544.35

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 10NO.23/8[Steel] 00048

₹ 543.92

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 10NO.23/16[Steel] 00048

₹ 972.44

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 10NO.25/8[Steel] 00048

₹ 544.35

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 10NO.25/16[Steel] 00048

₹ 1,261.30

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 10NO.27/8[Steel] 00048

₹ 709.89

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 10NO.27/16[Steel] 00048

₹ 1,551.01

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 10NO.31/2[Steel] 00048

₹ 1,261.72

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 10NO.31/4[Steel] 00048

₹ 1,261.30

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 10NO.33/8[Steel] 00048

₹ 1,261.72

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 10NO.33/16[Steel] 00048

₹ 101,501.03

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 103/41 1/2[Steel] 00048

₹ 89,498.72

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 103/41 1/4[Steel] 00048

₹ 122,884.45

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 103/42 1/2[Steel] 00048

₹ 110,468.27

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 103/42[Steel] 00048

₹ 131,851.69

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 103/43[Steel] 00048

₹ 1,261.30

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 10NO.35/16[Steel] 00048

₹ 5,563.73

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 103/81 1/2[Steel] 00048

₹ 4,942.62

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 103/81 1/4[Steel] 00048

₹ 7,238.28

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 103/81 3/4[Steel] 00048

₹ 4,628.43

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 103/81[Steel] 00048

₹ 9,049.79

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 103/82 1/2[Steel] 00048

₹ 8,428.99

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 103/82 1/4[Steel] 00048

₹ 9,921.06

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 103/82 3/4[Steel] 00048

₹ 7,835.77

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 103/82[Steel] 00048

₹ 19,540.12

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 103/83 1/2[Steel] 00048
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (inch) Length L (inch) Material

Loading...

Basic Information

Detailed Shape Standard Thread Type Unified Coarse UNC Mounting Hole Shape Hex Socket
Surface Treatment N/A Tip Shape Flat End Sales Unit Box / Package
Application Standard
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language