(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Single Item / Component Parts Of Metal Joint For Pipe Frames, NS-17

Single Item / Component Parts Of Metal Joint For Pipe Frames, NS-17
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      188₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A flexible metal joint that can be easily assembled or disassembled. Fastened using nuts and bolts.
[Features]
· Includes a cross recessed head that enables you to check positioning markings
· Supports rivet fastening to pipes and joints
· Includes notches for quickly and easily checking the positioning for pipe insertion

Part Number
NS-17
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 187.81

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment Cation electrodeposition coating Type Metal Joint
Joint Type Single Unit Material Steel Applicable Pipe Dia.(φ),(Squre) 27.5
Operating Environment Standard
X
whatsapp-qr whatsapp-icon