(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flat Head Screw With Hexalobular Socket (With Pin) SRFXS

Flat Head Screw With Hexalobular Socket (With Pin) SRFXS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      95₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A flat head machine screw with a pin in the center of a hexalobular hole.
· It cannot be mounted or removed using normal tools.
· Use Special Wrench SRX for mounting and removal.
[Applications]
· Preventing equipment and device disassembly or tampering / security for outdoor facilities / security measures / safety measures

 
Part Number
SRFXS-M3-6-VA
SRFXS-M3-8-VA
SRFXS-M3-10-VA
SRFXS-M3-12-VA
SRFXS-M4-8-VA
SRFXS-M4-10-VA
SRFXS-M4-12-VA
SRFXS-M4-16-VA
SRFXS-M4-20-VA
SRFXS-M5-10-VA
SRFXS-M5-12-VA
SRFXS-M5-16-VA
SRFXS-M5-20-VA
SRFXS-M5-25-VA
SRFXS-M6-10-VA
SRFXS-M6-12-VA
SRFXS-M6-16-VA
SRFXS-M6-20-VA
SRFXS-M6-25-VA
SRFXS-M6-30-VA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)

₹ 95.36

1 Piece(s) 9 Day(s) or more 360.5

₹ 95.36

1 Piece(s) 9 Day(s) or more 380.5

₹ 99.34

1 Piece(s) 9 Day(s) or more 3100.5

₹ 104.90

1 Piece(s) 9 Day(s) or more 3120.5

₹ 95.36

1 Piece(s) 9 Day(s) or more 480.7

₹ 95.36

1 Piece(s) 9 Day(s) or more 4100.7

₹ 99.34

1 Piece(s) 9 Day(s) or more 4120.7

₹ 104.90

1 Piece(s) 9 Day(s) or more 4160.7

₹ 114.44

1 Piece(s) 9 Day(s) or more 4200.7

₹ 147.81

1 Piece(s) 9 Day(s) or more 5100.8

₹ 120.79

1 Piece(s) 9 Day(s) or more 5120.8

₹ 131.92

1 Piece(s) 9 Day(s) or more 5160.8

₹ 139.87

1 Piece(s) 9 Day(s) or more 5200.8

₹ 150.20

1 Piece(s) 9 Day(s) or more 5250.8

₹ 152.58

1 Piece(s) 9 Day(s) or more 610-

₹ 152.58

1 Piece(s) 9 Day(s) or more 612-

₹ 162.12

1 Piece(s) 9 Day(s) or more 616-

₹ 167.68

1 Piece(s) 9 Day(s) or more 620-

₹ 188.34

1 Piece(s) 9 Day(s) or more 625-

₹ 203.53

1 Piece(s) 9 Day(s) or more 630-

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hexalobular socket Detailed Shape Disc Basic Shape Standard (Round)
Material SUS304 Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Low Quantity (can be purchased from one)
Application Tamper-proof Strength Class (Stainless Steel) A2-50 Screw Type Complete thread
X
whatsapp-qr whatsapp-icon