(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Filter Regulator W1000/2000/3000/4000/8000-W-FP1 Series

Filter Regulator W1000/2000/3000/4000/8000-W-FP1 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

It supports food manufacturing.
Food-grade lubricant (NSF H1) is used for the flow path and sliding parts.
Modular type filter regulators.
[Features]
・ Series of 5-μm element for dust removal, and 0.3-μm element for tar removal
・ Connection Port Diameter: 1/8 to 1
[Applications]
・ Effective and economical removal of impurities in compressed air
・ For space saving of piping

Part Number
W3000-[8,​10,​15]-W-FP1
W3000-[8,​10,​15]-W-[M1,​M,​Z]-FP1
W3000-[8,​10,​15]-W-[M1,​M,​Z]N-FP1
W3000-[8,​10,​15]-W-[M1,​M,​Z]NT[6,​8]-FP1
W3000-[8,​10,​15]-W-[M1,​M,​Z]NT[6,​8]X1-FP1
W3000-[8,​10,​15]-W-[M1,​M,​Z]NX1-FP1
W3000-[8,​10,​15]-W-[M1,​M,​Z]T[6,​8]-FP1
W3000-[8,​10,​15]-W-[M1,​M,​Z]T[6,​8]X1-FP1
W3000-[8,​10,​15]-W-[M1,​M,​Z]X1-FP1
W3000-[8,​10,​15]-W-[M1,​M,​Z]Y-FP1
W3000-[8,​10,​15]-W-[M1,​M,​Z]YN-FP1
W3000-[8,​10,​15]-W-[M1,​M,​Z]YNT[6,​8]-FP1
W3000-[8,​10,​15]-W-[M1,​M,​Z]YNT[6,​8]X1-FP1
W3000-[8,​10,​15]-W-[M1,​M,​Z]YNX1-FP1
W3000-[8,​10,​15]-W-[M1,​M,​Z]YT[6,​8]-FP1
W3000-[8,​10,​15]-W-[M1,​M,​Z]YT[6,​8]X1-FP1
W3000-[8,​10,​15]-W-[M1,​M,​Z]YX1-FP1
W3000-[8,​10,​15]-W-F[1,​]-FP1
W3000-[8,​10,​15]-W-F[1,​][M1,​M,​Z]-FP1
W3000-[8,​10,​15]-W-F[1,​][M1,​M,​Z]N-FP1
W3000-[8,​10,​15]-W-F[1,​][M1,​M,​Z]NT[6,​8]-FP1
W3000-[8,​10,​15]-W-F[1,​][M1,​M,​Z]NT[6,​8]X1-FP1
W3000-[8,​10,​15]-W-F[1,​][M1,​M,​Z]NX1-FP1
W3000-[8,​10,​15]-W-F[1,​][M1,​M,​Z]T[6,​8]-FP1
W3000-[8,​10,​15]-W-F[1,​][M1,​M,​Z]T[6,​8]X1-FP1
W3000-[8,​10,​15]-W-F[1,​][M1,​M,​Z]X1-FP1
W3000-[8,​10,​15]-W-F[1,​][M1,​M,​Z]Y-FP1
W3000-[8,​10,​15]-W-F[1,​][M1,​M,​Z]YN-FP1
W3000-[8,​10,​15]-W-F[1,​][M1,​M,​Z]YNT[6,​8]-FP1
W3000-[8,​10,​15]-W-F[1,​][M1,​M,​Z]YNT[6,​8]X1-FP1
W3000-[8,​10,​15]-W-F[1,​][M1,​M,​Z]YNX1-FP1
W3000-[8,​10,​15]-W-F[1,​][M1,​M,​Z]YT[6,​8]-FP1
W3000-[8,​10,​15]-W-F[1,​][M1,​M,​Z]YT[6,​8]X1-FP1
W3000-[8,​10,​15]-W-F[1,​][M1,​M,​Z]YX1-FP1
W3000-[8,​10,​15]-W-F[1,​]N-FP1
W3000-[8,​10,​15]-W-F[1,​]NT[6,​8]-FP1
W3000-[8,​10,​15]-W-F[1,​]NT[6,​8]X1-FP1
W3000-[8,​10,​15]-W-F[1,​]NX1-FP1
W3000-[8,​10,​15]-W-F[1,​]T[6,​8]-FP1
W3000-[8,​10,​15]-W-F[1,​]T[6,​8]X1-FP1
W3000-[8,​10,​15]-W-F[1,​]X1-FP1
W3000-[8,​10,​15]-W-F[1,​]Y-FP1
W3000-[8,​10,​15]-W-F[1,​]YN-FP1
W3000-[8,​10,​15]-W-F[1,​]YNT[6,​8]-FP1
W3000-[8,​10,​15]-W-F[1,​]YNT[6,​8]X1-FP1
W3000-[8,​10,​15]-W-F[1,​]YNX1-FP1
W3000-[8,​10,​15]-W-F[1,​]YT[6,​8]-FP1
W3000-[8,​10,​15]-W-F[1,​]YT[6,​8]X1-FP1
W3000-[8,​10,​15]-W-F[1,​]YX1-FP1
W3000-[8,​10,​15]-W-N-FP1
W3000-[8,​10,​15]-W-NT[6,​8]-FP1
W3000-[8,​10,​15]-W-NT[6,​8]X1-FP1
W3000-[8,​10,​15]-W-NX1-FP1
W3000-[8,​10,​15]-W-T[6,​8]-FP1
W3000-[8,​10,​15]-W-T[6,​8]X1-FP1
W3000-[8,​10,​15]-W-X1-FP1
W3000-[8,​10,​15]-W-Y-FP1
W3000-[8,​10,​15]-W-YN-FP1
W3000-[8,​10,​15]-W-YNT[6,​8]-FP1
W3000-[8,​10,​15]-W-YNT[6,​8]X1-FP1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more

-

1 Piece(s) 14 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

Basic Information

Regulator Unit Combination Filter Regulator Compressed Air Quality General Dry Air Bowl Guard Presence
Drain Storage Capacity(cm3) 45
X
whatsapp-qr whatsapp-icon
Close

Comparison list