(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Bracket for Pipe (Stainless steel)

Bracket for Pipe (Stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,967₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Material: SUS316, mirror finish, product details by type: pipe bracket (Stainless steel)

 
Part Number
EA951EW-111
EA951EW-112
EA951EW-116
EA951EW-117
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTotal Height Mounting Hole Diameter Plate Applicable pipe outer diameter Detail 2

₹ 3,966.90

1 Piece(s) 6 Day(s) or more 57mmø5mm20 mm × 60 mm25Through type (For Middle Portion)

₹ 5,725.23

1 Piece(s) 6 Day(s) or more 68mmø4.5mm24.5 mm × 65 mm32Through type (For Middle Portion)

₹ 3,968.26

1 Piece(s) 6 Day(s) or more 57mmø5mm20 mm × 60 mm25Stop type (For Ends)

₹ 5,733.00

1 Piece(s) 6 Day(s) or more 68mmø4.5mm24.5 mm × 65 mm32Stop type (For Ends)

Loading...

  1. 1

Basic Information

Material SUS316 Detail 1 Mirror finish Product Detail Type Bracket for Pipe (Stainless steel)