(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Mini Carabiner, Iron / Stainless Steel

Mini Carabiner, Iron / Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      144₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This product image is a representative image. Please see the product specifications for details.

Product Description

[Iron] Used for linking chains.
[Stainless Steel] Resistant to rust. Used for linking chains.

Part Number
4944825548049
4944825548056
4944825548063
4944825548070
4944825548087
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize JAN code Material Full Length
(mm)
Working Load
(kgf)
Color

₹ 147.93

5 Piece(s) 8 Day(s) or more 64944825548049Iron8030Silver

₹ 143.54

5 Piece(s) 9 Day(s) or more 54944825548056Iron7020Black

₹ 174.54

5 Piece(s) 8 Day(s) or more 64944825548063Iron8030Black

₹ 232.34

5 Piece(s) 10 Day(s) or more 54944825548070Stainless Steel7030-

₹ 263.01

5 Piece(s) 9 Day(s) or more 64944825548087Stainless Steel8040-

Loading...

  1. 1

Basic Information

Type Carabiner Snap Hook Carabiner/snap hook details No Lock Number of pieces(pcs.) 1