(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
It supports food manufacturing.
Food-grade lubricant (NSF H1) is used for the flow path and sliding parts.
Modular design.
High performance and 10 times the oil removal ability.
Long life and low pressure loss.
Secondary oil concentration 0.001 mg/m^3
Ideal for optical devices such as optical positioning devices and laser machines.
Select part number to Order Now/ Add to Cart
Caution
Part Number |
---|
MX3000-[8,10]-W-FP1 |
MX3000-[8,10]-W-[M1,M,Z]-FP1 |
MX3000-[8,10]-W-[M1,M,Z]X1-FP1 |
MX3000-[8,10]-W-F1-FP1 |
MX3000-[8,10]-W-F1[M1,M,Z]-FP1 |
MX3000-[8,10]-W-F1[M1,M,Z]X1-FP1 |
MX3000-[8,10]-W-F1X1-FP1 |
MX3000-[8,10]-W-X1-FP1 |
MX4000-[8,10,15]-W-FP1 |
MX4000-[8,10,15]-W-[M1,M,Z]-FP1 |
MX4000-[8,10,15]-W-[M1,M,Z]X1-FP1 |
MX4000-[8,10,15]-W-F1-FP1 |
MX4000-[8,10,15]-W-F1[M1,M,Z]-FP1 |
MX4000-[8,10,15]-W-F1[M1,M,Z]X1-FP1 |
MX4000-[8,10,15]-W-F1X1-FP1 |
MX4000-[8,10,15]-W-X1-FP1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Drain Storage Capacity (cm3) |
---|---|---|---|---|---|
- | 1 Piece(s) | 14 Day(s) or more | 45 | ||
- | 1 Piece(s) | 14 Day(s) or more | 45 | ||
- | 1 Piece(s) | 14 Day(s) or more | 45 | ||
- | 1 Piece(s) | 14 Day(s) or more | 45 | ||
- | 1 Piece(s) | 14 Day(s) or more | 45 | ||
- | 1 Piece(s) | 14 Day(s) or more | 45 | ||
- | 1 Piece(s) | 14 Day(s) or more | 45 | ||
- | 1 Piece(s) | 14 Day(s) or more | 45 | ||
- | 1 Piece(s) | 14 Day(s) or more | 80 | ||
- | 1 Piece(s) | 14 Day(s) or more | 80 | ||
- | 1 Piece(s) | 14 Day(s) or more | 80 | ||
- | 1 Piece(s) | 14 Day(s) or more | 80 | ||
- | 1 Piece(s) | 14 Day(s) or more | 80 | ||
- | 1 Piece(s) | 14 Day(s) or more | 80 | ||
- | 1 Piece(s) | 14 Day(s) or more | 80 | ||
- | 1 Piece(s) | 14 Day(s) or more | 80 |
Part Number |
---|
Loading...
Filtration Level | 0.01μm | Compressed Air Quality | General Dry Air / Oil Concentration Content Air | Type | Standard |
---|---|---|---|---|---|
Bowl Guard | Presence |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy