(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
It supports food manufacturing.
Food-grade lubricant (NSF H1) is used for the flow path and sliding parts.
SELEX FRL is a full-fledged module series that pursues high performance in all, such as functionality, operability, maintainability and safety by the modular design in which the main dimensions (width and depth) of each device such as filter (F), regulator (R) and lubricator (L) are unified.
[Features]
・ Compact and modular type with unified main dimensions for filter regulators, lubricators, etc.
・ Uses aluminum body and resin cover
・ A lightweight type that also has strength
・ Clean air, oilless air, etc., can be supplied according to the application and purpose
・ It is possible to combine according to the application
・ Significant elimination of clogging due to unique chemical fiber structure
・ A neat design that does not require useless space on the front
Part Number |
---|
M1000-[6,8]-W-[1,2]-FP1 |
M1000-[6,8]-W-[1,2][S,X]-FP1 |
M1000-[6,8]-W-[1,2][S,X]X1-FP1 |
M1000-[6,8]-W-[1,2]X1-FP1 |
M1000-[6,8]-W-[1,2]Z-FP1 |
M1000-[6,8]-W-[1,2]Z[S,X]-FP1 |
M1000-[6,8]-W-[1,2]Z[S,X]X1-FP1 |
M1000-[6,8]-W-[1,2]ZX1-FP1 |
M3000-[8,10]-W-[1,2]-FP1 |
M3000-[8,10]-W-[1,2][M1,M,Z]-FP1 |
M3000-[8,10]-W-[1,2][M1,M,Z][S,X]-FP1 |
M3000-[8,10]-W-[1,2][M1,M,Z][S,X]X1-FP1 |
M3000-[8,10]-W-[1,2][M1,M,Z]X1-FP1 |
M3000-[8,10]-W-[1,2][S,X]-FP1 |
M3000-[8,10]-W-[1,2][S,X]X1-FP1 |
M3000-[8,10]-W-[1,2]X1-FP1 |
M4000-[8,10,15]-W-[1,2]-FP1 |
M4000-[8,10,15]-W-[1,2][M1,M,Z]-FP1 |
M4000-[8,10,15]-W-[1,2][M1,M,Z][S,X]-FP1 |
M4000-[8,10,15]-W-[1,2][M1,M,Z][S,X]X1-FP1 |
M4000-[8,10,15]-W-[1,2][M1,M,Z]X1-FP1 |
M4000-[8,10,15]-W-[1,2][S,X]-FP1 |
M4000-[8,10,15]-W-[1,2][S,X]X1-FP1 |
M4000-[8,10,15]-W-[1,2]X1-FP1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Drain Storage Capacity (cm3) |
---|---|---|---|---|---|
- | 1 Piece(s) | 14 Day(s) or more | 3 | ||
- | 1 Piece(s) | 14 Day(s) or more | 3 | ||
- | 1 Piece(s) | 14 Day(s) or more | 3 | ||
- | 1 Piece(s) | 14 Day(s) or more | 3 | ||
- | 1 Piece(s) | 14 Day(s) or more | 3 | ||
- | 1 Piece(s) | 14 Day(s) or more | 3 | ||
- | 1 Piece(s) | 14 Day(s) or more | 3 | ||
- | 1 Piece(s) | 14 Day(s) or more | 3 | ||
- | 1 Piece(s) | 14 Day(s) or more | 45 | ||
- | 1 Piece(s) | 14 Day(s) or more | 45 | ||
- | 1 Piece(s) | 14 Day(s) or more | 45 | ||
- | 1 Piece(s) | 14 Day(s) or more | 45 | ||
- | 1 Piece(s) | 14 Day(s) or more | 45 | ||
- | 1 Piece(s) | 14 Day(s) or more | 45 | ||
- | 1 Piece(s) | 14 Day(s) or more | 45 | ||
- | 1 Piece(s) | 14 Day(s) or more | 45 | ||
- | 1 Piece(s) | 28 Day(s) or more | 80 | ||
- | 1 Piece(s) | 28 Day(s) or more | 80 | ||
- | 1 Piece(s) | 28 Day(s) or more | 80 | ||
- | 1 Piece(s) | 28 Day(s) or more | 80 | ||
- | 1 Piece(s) | 28 Day(s) or more | 80 | ||
- | 1 Piece(s) | 28 Day(s) or more | 80 | ||
- | 1 Piece(s) | 28 Day(s) or more | 80 | ||
- | 1 Piece(s) | 28 Day(s) or more | 80 |
Part Number |
---|
Loading...
Compressed Air Quality | General Dry Air / Oil Concentration Content Air | Type | Standard | Bowl Guard | Presence |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy