(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Filter F1000/2000/3000/4000/6000/8000-W-FP1 Series

Air Filter F1000/2000/3000/4000/6000/8000-W-FP1 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It supports food manufacturing.
Food-grade lubricant (NSF H1) is used for the flow path and sliding parts.
[Features]
· Modular design
・ Long lifespan with dual element structure
・ O-ring fall prevention
・ Filter element with integrated single-action connection and disconnection
・ Series of 5-μm element for dust removal, and 0.3-μm element for tar removal
・ (Excluding F1000 series)
・ Connection Port Diameter: 1/8 to 1

Part Number
F1000-[6,​8]-W-[1,​3]1-FP1
F1000-[6,​8]-W-[1,​3]1X1-FP1
F1000-[6,​8]-W-[1,​3]Z1-FP1
F1000-[6,​8]-W-[1,​3]Z1X1-FP1
F3000-[8,​10]-W-[1,​2,​3]1-FP1
F3000-[8,​10]-W-[1,​2,​3]1X1-FP1
F3000-[8,​10]-W-[1,​2,​3][M1,​M,​Z]1-FP1
F3000-[8,​10]-W-[1,​2,​3][M1,​M,​Z]1X1-FP1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDrain Storage Capacity
(cm3)

-

1 Piece(s) 14 Day(s) or more -

-

1 Piece(s) 14 Day(s) or more -

-

1 Piece(s) 14 Day(s) or more -

-

1 Piece(s) 14 Day(s) or more -

-

1 Piece(s) 24 Day(s) or more 45

-

1 Piece(s) 24 Day(s) or more 45

-

1 Piece(s) 24 Day(s) or more 45

-

1 Piece(s) 24 Day(s) or more 45

Loading...

  1. 1

Basic Information

Compressed Air Quality General Dry Air Type Standard Bowl Guard Presence
X
whatsapp-qr whatsapp-icon