(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/3 to 4:30 (IST) 24/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Titanium Cross Recessed Flat Head Machine Screws SNFTG

Titanium Cross Recessed Flat Head Machine Screws SNFTG
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      179₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is a representative image only. See product standards for details.

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

● Screws made of high-strength titanium alloy.
● Specific gravity is approximately 60% that of stainless steel.
● Non-magnetic.
● These screws are resistant to corrosion and are particularly resistant to salt water.
● Surface improved by special chemical polishing and brightening processing. Washed and packaged in clean room conditions. Clean specifications with no oil or foreign matter deposits.

Part Number
SNFTG-M3X6
SNFTG-M3X10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L (mm)
(mm)

₹ 178.53

1 Piece(s) 7 Day(s) or more 6

₹ 213.35

1 Piece(s) 7 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L (mm)
(mm)

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3 Mounting Hole Shape Phillips Surface Treatment_02 No
Detailed Shape Disc Material Titanium Thread Type Metric coarse
Pitch(mm) 0.5 Basic Shape Standard (Round) Sales Unit Low Quantity (can be purchased from one)
Tip Shape Flat End Additional Shape Standard Application Standard / High Strength / Non-Magnetic / Use for Clean circumstance
Screw Type Complete thread
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language