(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hex Head Screws SNHS-HTF

Hex Head Screws SNHS-HTF
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      505₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Friction during tightening may remove the coating. Take care not to tighten too much. Apply the recommended torque or lower for tightening.
  • For tightening, use a socket wrench with a hexagonal socket.
  • The product shown in the image is a representative image only. See product standards for details.

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

● The screw head part only is coated with fluoropolymer. This increases the chemical resistance of the screw head.
● To increase chemical resistance, the coating membrane is thickened (to approximately 50 µm). The screw thread is not coated, so thread precision is not affected.

Part Number
SNHS-M3X6-HTF
SNHS-M3X8-HTF
SNHS-M3X10-HTF
SNHS-M3X12-HTF
SNHS-M3X16-HTF
SNHS-M4X8-HTF
SNHS-M4X10-HTF
SNHS-M4X12-HTF
SNHS-M4X16-HTF
SNHS-M4X20-HTF
SNHS-M5X10-HTF
SNHS-M5X12-HTF
SNHS-M5X16-HTF
SNHS-M5X20-HTF
SNHS-M5X25-HTF
SNHS-M6X12-HTF
SNHS-M6X16-HTF
SNHS-M6X20-HTF
SNHS-M6X25-HTF
SNHS-M6X30-HTF
SNHS-M8X16-HTF
SNHS-M8X20-HTF
SNHS-M8X25-HTF
SNHS-M8X30-HTF
SNHS-M8X35-HTF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)

₹ 505.33

1 Piece(s) 8 Day(s) or more 360.5

₹ 505.33

1 Piece(s) 8 Day(s) or more 380.5

₹ 505.33

1 Piece(s) 8 Day(s) or more 3100.5

₹ 505.33

1 Piece(s) 8 Day(s) or more 3120.5

₹ 516.44

1 Piece(s) 8 Day(s) or more 3160.5

₹ 505.71

1 Piece(s) 8 Day(s) or more 480.7

₹ 505.71

1 Piece(s) 8 Day(s) or more 4100.7

₹ 516.44

1 Piece(s) 8 Day(s) or more 4120.7

₹ 516.82

1 Piece(s) 8 Day(s) or more 4160.7

₹ 516.82

1 Piece(s) 8 Day(s) or more 4200.7

₹ 516.82

1 Piece(s) 8 Day(s) or more 5100.8

₹ 517.18

1 Piece(s) 8 Day(s) or more 5120.8

₹ 527.89

1 Piece(s) 8 Day(s) or more 5160.8

₹ 528.27

1 Piece(s) 8 Day(s) or more 5200.8

₹ 541.67

1 Piece(s) 8 Day(s) or more 5250.8

₹ 528.27

1 Piece(s) 8 Day(s) or more 6121

₹ 542.05

1 Piece(s) 8 Day(s) or more 6161

₹ 542.44

1 Piece(s) 8 Day(s) or more 6201

₹ 554.87

1 Piece(s) 8 Day(s) or more 6251

₹ 555.25

1 Piece(s) 8 Day(s) or more 6301

₹ 591.20

1 Piece(s) 8 Day(s) or more 8161.25

₹ 591.58

1 Piece(s) 8 Day(s) or more 8201.25

₹ 613.78

1 Piece(s) 8 Day(s) or more 8251.25

₹ 627.53

1 Piece(s) 8 Day(s) or more 8301.25

₹ 639.02

1 Piece(s) 8 Day(s) or more 8351.25
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)

Loading...

  1. 1

Basic Information

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Material Stainless Steel Surface Treatment No Thread Type Metric coarse
Additional Shape Standard Sales Unit Low Quantity (can be purchased from one) Application Chemical Resistance
Specifications fluoropolymer-coated head
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language