(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hex Socket Head Cap Screws (Fine Thread) SNSS

Hex Socket Head Cap Screws (Fine Thread) SNSS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      298₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

Fine threaded hex socket head cap screws.
Larger effective diameter than coarse threaded screws for improved fatigue strength.
With a finer pitch than regular bolts and a greater number of threads per inch.
Suitable for fixing thin plate materials, etc., for which coarse threads cannot provide enough support.
Since the lead angle of the thread is smaller than that of coarse threads, there is little slippage of the thread surface, which prevents screws from loosening.

 
Part Number
SNSS-M4-P0.5X8
SNSS-M4-P0.5X10
SNSS-M4-P0.5X12
SNSS-M4-P0.5X15
SNSS-M4-P0.5X20
SNSS-M4-P0.5X25
SNSS-M5-P0.5X10
SNSS-M5-P0.5X12
SNSS-M5-P0.5X15
SNSS-M5-P0.5X20
SNSS-M5-P0.5X25
SNSS-M5-P0.5X30
SNSS-M6-P0.75X8
SNSS-M6-P0.75X10
SNSS-M6-P0.75X12
SNSS-M6-P0.75X15
SNSS-M6-P0.75X20
SNSS-M6-P0.75X25
SNSS-M6-P0.75X30
SNSS-M8-P1X12
SNSS-M8-P1X15
SNSS-M8-P1X20
SNSS-M8-P1X25
SNSS-M8-P1X30
SNSS-M8-P1X35
SNSS-M8-P1X40
SNSS-M8-P1X45
SNSS-M8-P1X50
SNSS-M10-P1X15
SNSS-M10-P1X20
SNSS-M10-P1X25
SNSS-M10-P1X30
SNSS-M10-P1X35
SNSS-M10-P1X40
SNSS-M10-P1X45
SNSS-M10-P1X50
SNSS-M12-P1X20
SNSS-M12-P1X25
SNSS-M12-P1X30
SNSS-M12-P1X35
SNSS-M12-P1X40
SNSS-M12-P1X45
SNSS-M12-P1X50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Strength Class (Stainless Steel)

₹ 298.11

1 Piece(s) 8 Day(s) or more 480.5A2-50

₹ 298.11

1 Piece(s) 8 Day(s) or more 4100.5A2-50

₹ 298.11

1 Piece(s) 8 Day(s) or more 4120.5A2-50

₹ 298.49

1 Piece(s) 8 Day(s) or more 4150.5A2-50

₹ 298.49

1 Piece(s) 8 Day(s) or more 4200.5A2-50

₹ 298.85

1 Piece(s) 8 Day(s) or more 4250.5A2-50

₹ 298.49

1 Piece(s) 8 Day(s) or more 5100.5A2-50

₹ 298.49

1 Piece(s) 8 Day(s) or more 5120.5A2-50

₹ 298.85

1 Piece(s) 14 Day(s) or more 5150.5A2-50

₹ 299.24

1 Piece(s) 6 Day(s) or more 5200.5A2-50

₹ 299.24

1 Piece(s) 8 Day(s) or more 5250.5A2-50

₹ 334.44

1 Piece(s) 8 Day(s) or more 5300.5A2-50

₹ 299.24

1 Piece(s) 7 Day(s) or more 680.75A2-50

₹ 299.24

1 Piece(s) 8 Day(s) or more 6100.75A2-50

₹ 299.62

1 Piece(s) 8 Day(s) or more 6120.75A2-50

₹ 299.62

1 Piece(s) 8 Day(s) or more 6150.75A2-50

₹ 300.00

1 Piece(s) 7 Day(s) or more 6200.75A2-50

₹ 303.05

1 Piece(s) 8 Day(s) or more 6250.75A2-50

₹ 336.93

1 Piece(s) 8 Day(s) or more 6300.75A2-50

₹ 316.24

1 Piece(s) 8 Day(s) or more 8121A2-70

₹ 317.00

1 Piece(s) 8 Day(s) or more 8151A2-70

₹ 317.38

1 Piece(s) 7 Day(s) or more 8201A2-70

₹ 317.76

1 Piece(s) 8 Day(s) or more 8251A2-70

₹ 339.95

1 Piece(s) 8 Day(s) or more 8301A2-70

₹ 375.53

1 Piece(s) 7 Day(s) or more 8351A2-70

₹ 411.13

1 Piece(s) 8 Day(s) or more 8401A2-70

₹ 448.04

1 Piece(s) 8 Day(s) or more 8451A2-70

₹ 494.31

1 Piece(s) 8 Day(s) or more 8501A2-70

₹ 341.47

1 Piece(s) 8 Day(s) or more 10151A2-70

₹ 343.55

1 Piece(s) 8 Day(s) or more 10201A2-70

₹ 344.69

1 Piece(s) 13 Day(s) or more 10251A2-70

₹ 358.84

1 Piece(s) 7 Day(s) or more 10301A2-70

₹ 370.69

1 Piece(s) 8 Day(s) or more 10351A2-70

₹ 406.27

1 Piece(s) 7 Day(s) or more 10401A2-70

₹ 430.55

1 Piece(s) 8 Day(s) or more 10451A2-70

₹ 478.58

1 Piece(s) 7 Day(s) or more 10501A2-70

₹ 920.60

1 Piece(s) 7 Day(s) or more 12201A2-70

₹ 988.69

1 Piece(s) 6 Day(s) or more 12251A2-70

₹ 1,004.96

1 Piece(s) 8 Day(s) or more 12301A2-70

₹ 1,039.56

1 Piece(s) 6 Day(s) or more 12351A2-70

₹ 1,086.62

1 Piece(s) 8 Day(s) or more 12401A2-70

₹ 1,136.36

1 Piece(s) 7 Day(s) or more 12451A2-70

₹ 1,204.84

1 Piece(s) 6 Day(s) or more 12501A2-70

Loading...

  1. 1

Basic Information

Material Stainless Steel SurfaceTreatment No Basic Shape Standard (Round)
Mounting Hole Shape Hex Socket Additional Shape Standard Screw Type Complete thread
Thread Type Metric fine Sales Unit Low Quantity (can be purchased from one) Application Standard
X
whatsapp-qr whatsapp-icon