(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hex Socket Head Cap Screws SNSS-BK【1-5 Pieces Per Package】

Hex Socket Head Cap Screws SNSS-BK
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      311₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

● The stainless black surface treatment develops a passive membrane on the stainless steel surface up to 200x than normal to produce a deep black finish.
● Excellent corrosion resistance. 8x more corrosion-resistant than SUS316L and 32x more corrosion-resistant than SUS304.
● The membrane contains no impurities and has extremely low out-gas even in vacuum environments.
● Spectral reflectance is 1.5% or less. For optical instruments, etc., that require anti-reflection

 
Part Number
SNSS-M2X3-BK
SNSS-M2X3-BK-VA
SNSS-M2X4-BK
SNSS-M2X4-BK-VA
SNSS-M2X5-BK
SNSS-M2X5-BK-VA
SNSS-M2X6-BK
SNSS-M2X6-BK-VA
SNSS-M3X5-BK
SNSS-M3X5-BK-VA
SNSS-M3X6-BK
SNSS-M3X6-BK-VA
SNSS-M3X8-BK
SNSS-M3X8-BK-VA
SNSS-M3X10-BK
SNSS-M3X10-BK-VA
SNSS-M3X12-BK
SNSS-M3X12-BK-VA
SNSS-M3X16-BK
SNSS-M3X16-BK-VA
SNSS-M3X20-BK
SNSS-M3X20-BK-VA
SNSS-M4X6-BK
SNSS-M4X6-BK-VA
SNSS-M4X8-BK
SNSS-M4X8-BK-VA
SNSS-M4X10-BK
SNSS-M4X10-BK-VA
SNSS-M4X12-BK
SNSS-M4X12-BK-VA
SNSS-M4X16-BK
SNSS-M4X16-BK-VA
SNSS-M4X20-BK
SNSS-M4X20-BK-VA
SNSS-M4X25-BK
SNSS-M4X25-BK-VA
SNSS-M5X8-BK
SNSS-M5X8-BK-VA
SNSS-M5X10-BK
SNSS-M5X10-BK-VA
SNSS-M5X12-BK
SNSS-M5X12-BK-VA
SNSS-M5X16-BK
SNSS-M5X16-BK-VA
SNSS-M5X20-BK
SNSS-M5X20-BK-VA
SNSS-M5X25-BK
SNSS-M5X25-BK-VA
SNSS-M6X10-BK
SNSS-M6X10-BK-VA
SNSS-M6X12-BK
SNSS-M6X12-BK-VA
SNSS-M6X16-BK
SNSS-M6X16-BK-VA
SNSS-M6X20-BK
SNSS-M6X20-BK-VA
SNSS-M6X25-BK
SNSS-M6X25-BK-VA
SNSS-M6X30-BK
SNSS-M6X30-BK-VA
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Sales Unit

₹ 1,329.05

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 230.4Box/package

₹ 312.45

1 Piece(s) 8 Day(s) or more 230.4Low Quantity (can be purchased from one)

₹ 1,329.05

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 240.4Box/package

₹ 312.45

1 Piece(s) 8 Day(s) or more 240.4Low Quantity (can be purchased from one)

₹ 1,329.05

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 250.4Box/package

₹ 312.45

1 Piece(s) 8 Day(s) or more 250.4Low Quantity (can be purchased from one)

₹ 1,329.05

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 260.4Box/package

₹ 312.45

1 Piece(s) 8 Day(s) or more 260.4Low Quantity (can be purchased from one)

₹ 1,318.35

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 350.5Box/package

₹ 311.13

1 Piece(s) 8 Day(s) or more 350.5Low Quantity (can be purchased from one)

₹ 1,318.35

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 360.5Box/package

₹ 311.13

1 Piece(s) 8 Day(s) or more 360.5Low Quantity (can be purchased from one)

₹ 1,318.35

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 380.5Box/package

₹ 311.13

1 Piece(s) 8 Day(s) or more 380.5Low Quantity (can be purchased from one)

₹ 1,318.35

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 3100.5Box/package

₹ 311.13

1 Piece(s) 8 Day(s) or more 3100.5Low Quantity (can be purchased from one)

₹ 1,318.35

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 3120.5Box/package

₹ 311.13

1 Piece(s) 8 Day(s) or more 3120.5Low Quantity (can be purchased from one)

₹ 1,318.73

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 3160.5Box/package

₹ 311.51

1 Piece(s) 8 Day(s) or more 3160.5Low Quantity (can be purchased from one)

₹ 1,318.73

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 3200.5Box/package

₹ 311.51

1 Piece(s) 8 Day(s) or more 3200.5Low Quantity (can be purchased from one)

₹ 1,352.22

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 460.7Box/package

₹ 318.20

1 Piece(s) 8 Day(s) or more 460.7Low Quantity (can be purchased from one)

₹ 1,352.22

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 480.7Box/package

₹ 318.20

1 Piece(s) 8 Day(s) or more 480.7Low Quantity (can be purchased from one)

₹ 1,352.22

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 4100.7Box/package

₹ 318.20

1 Piece(s) 8 Day(s) or more 4100.7Low Quantity (can be purchased from one)

₹ 1,352.22

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 4120.7Box/package

₹ 318.20

1 Piece(s) 8 Day(s) or more 4120.7Low Quantity (can be purchased from one)

₹ 1,352.60

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 4160.7Box/package

₹ 318.58

1 Piece(s) 8 Day(s) or more 4160.7Low Quantity (can be purchased from one)

₹ 1,352.60

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 4200.7Box/package

₹ 318.58

1 Piece(s) 8 Day(s) or more 4200.7Low Quantity (can be purchased from one)

₹ 1,352.96

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 4250.7Box/package

₹ 318.95

1 Piece(s) 8 Day(s) or more 4250.7Low Quantity (can be purchased from one)

₹ 1,364.65

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 580.8Box/package

₹ 319.93

1 Piece(s) 8 Day(s) or more 580.8Low Quantity (can be purchased from one)

₹ 1,364.65

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 5100.8Box/package

₹ 319.93

1 Piece(s) 8 Day(s) or more 5100.8Low Quantity (can be purchased from one)

₹ 1,364.65

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 5120.8Box/package

₹ 319.93

1 Piece(s) 8 Day(s) or more 5120.8Low Quantity (can be purchased from one)

₹ 1,365.02

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 5160.8Box/package

₹ 320.29

1 Piece(s) 8 Day(s) or more 5160.8Low Quantity (can be purchased from one)

₹ 1,788.64

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 5200.8Box/package

₹ 406.38

1 Piece(s) 8 Day(s) or more 5200.8Low Quantity (can be purchased from one)

₹ 1,788.64

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 5250.8Box/package

₹ 406.38

1 Piece(s) 8 Day(s) or more 5250.8Low Quantity (can be purchased from one)

₹ 1,365.40

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 6101Box/package

₹ 320.67

1 Piece(s) 8 Day(s) or more 6101Low Quantity (can be purchased from one)

₹ 1,365.78

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 6121Box/package

₹ 321.05

1 Piece(s) 8 Day(s) or more 6121Low Quantity (can be purchased from one)

₹ 1,365.78

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 6161Box/package

₹ 321.05

1 Piece(s) 8 Day(s) or more 6161Low Quantity (can be purchased from one)

₹ 1,812.18

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 6201Box/package

₹ 411.16

1 Piece(s) 8 Day(s) or more 6201Low Quantity (can be purchased from one)

₹ 1,813.89

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 6251Box/package

₹ 412.89

1 Piece(s) 8 Day(s) or more 6251Low Quantity (can be purchased from one)

₹ 1,814.27

1 Pack(s)

5 Pieces Per Package

8 Day(s) or more 6301Box/package

₹ 413.27

1 Piece(s) 8 Day(s) or more 6301Low Quantity (can be purchased from one)

Loading...

Basic Information

Material Stainless Steel SurfaceTreatment Passivation Coating Processing Basic Shape Standard (Round)
Mounting Hole Shape Hex Socket Additional Shape Standard Screw Type Complete thread
Thread Type Metric coarse Strength Class (Stainless Steel) A2-70 Application Standard
Specifications Anti-reflection