(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
JAN code | 4989999441888 | Ordering Code | 855-5678 |
---|---|---|---|
Weight (g) | 6.000 | Material 1 | Brass |
Material 2 | Surface Treatment: Chrome plating finish | - | - |
Loading...
JAN code | 4989999441888 | Ordering Code | 855-5678 |
---|---|---|---|
Weight (g) | 6.000 | Material 1 | Brass |
Material 2 | Surface Treatment: Chrome plating finish | - | - |
Loading...
JAN code | 4989999441888 | Ordering Code | 855-5678 |
---|---|---|---|
Weight (g) | 6.000 | Material 1 | Brass |
Material 2 | Surface Treatment: Chrome plating finish | - | - |
[Features]
・ Welding nut.
・ There is no positioning guide (pilot).
[Applications]
・ For thin plates where the power strip (female thread) cannot be cut.
Loading...
JAN code | 4989999441888 | Ordering Code | 855-5678 |
---|---|---|---|
Weight (g) | 6.000 | Material 1 | Brass |
Material 2 | Surface Treatment: Chrome plating finish | - | - |
Loading...
Loading...
Loading...
JAN code | 4989999441888 | Ordering Code | 855-5678 |
---|---|---|---|
Weight (g) | 6.000 | Material 1 | Brass |
Material 2 | Surface Treatment: Chrome plating finish | - | - |
JAN code | 4989999441888 | Ordering Code | 855-5678 | Weight (g) | 6.000 |
---|---|---|---|---|---|
Material 1 | Brass | Material 2 | Surface Treatment: Chrome plating finish |
Please check the type/dimensions/specifications of the part PF-AA070 in the TRUSCO, Panel Fix Flat Round, Chrome Plating series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy