(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Pkg. (4 pc(s). included)
Loading...
JAN code | 4989999445428 | Ordering Code | 855-5781 |
---|---|---|---|
Weight (g) | 13.000 | Material 1 | Brass |
Material 2 | Surface Treatment: Chrome plating finish | - | - |
Pkg. (4 pc(s). included)
Loading...
Pkg. (4 pc(s). included)
Loading...
Pkg. (4 pc(s). included)
Loading...
Pkg. (4 pc(s). included)
Loading...
Pkg. (4 pc(s). included)
Loading...
JAN code | 4989999445428 | Ordering Code | 855-5781 |
---|---|---|---|
Weight (g) | 13.000 | Material 1 | Brass |
Material 2 | Surface Treatment: Chrome plating finish | - | - |
Pkg. (4 pc(s). included)
Loading...
JAN code | 4989999445428 | Ordering Code | 855-5781 |
---|---|---|---|
Weight (g) | 13.000 | Material 1 | Brass |
Material 2 | Surface Treatment: Chrome plating finish | - | - |
[Features]
・ If you hit the tip of the tool against the tongue and hit the head of the tool with a hammer, it will break at the notch, and the strong magnet at the tip of the tool will make it easy to remove the tongue.
[Applications]
・ Used to break off the tongue after inserting the sprue.
Pkg. (4 pc(s). included)
Loading...
JAN code | 4989999445428 | Ordering Code | 855-5781 |
---|---|---|---|
Weight (g) | 13.000 | Material 1 | Brass |
Material 2 | Surface Treatment: Chrome plating finish | - | - |
Pkg. (4 pc(s). included)
Loading...
Pkg. (4 pc(s). included)
Loading...
Pkg. (4 pc(s). included)
Loading...
Pkg. (4 pc(s). included)
Loading...
Pkg. (4 pc(s). included)
Loading...
JAN code | 4989999445428 | Ordering Code | 855-5781 |
---|---|---|---|
Weight (g) | 13.000 | Material 1 | Brass |
Material 2 | Surface Treatment: Chrome plating finish | - | - |
JAN code | 4989999445428 | Ordering Code | 855-5781 | Weight (g) | 13.000 |
---|---|---|---|---|---|
Material 1 | Brass | Material 2 | Surface Treatment: Chrome plating finish |
Please check the type/dimensions/specifications of the part PF-AB057 in the TRUSCO, Panel Fix Bar, Both Nuts series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy