(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Pkg. (4 pc(s). included)
Loading...
JAN code | 4989999445534 | Ordering Code | 855-5792 |
---|---|---|---|
Weight (g) | 58.000 | Material 1 | Brass |
Material 2 | Surface Treatment: Chrome plating finish | - | - |
Pkg. (4 pc(s). included)
Loading...
Pkg. (4 pc(s). included)
Loading...
Pkg. (4 pc(s). included)
Loading...
Pkg. (4 pc(s). included)
Loading...
Pkg. (4 pc(s). included)
Loading...
JAN code | 4989999445534 | Ordering Code | 855-5792 |
---|---|---|---|
Weight (g) | 58.000 | Material 1 | Brass |
Material 2 | Surface Treatment: Chrome plating finish | - | - |
Pkg. (4 pc(s). included)
Loading...
JAN code | 4989999445534 | Ordering Code | 855-5792 |
---|---|---|---|
Weight (g) | 58.000 | Material 1 | Brass |
Material 2 | Surface Treatment: Chrome plating finish | - | - |
[Features]
・ This is a dedicated tool mainly for inserting sprues for coarse threads of M6 or above.
・ It is a simple set and is a favorite tool for experts.
・ It rotates the handle clockwise to insert it into the screw hole.
[Applications]
・ To Insert sprue insert.
Pkg. (4 pc(s). included)
Loading...
JAN code | 4989999445534 | Ordering Code | 855-5792 |
---|---|---|---|
Weight (g) | 58.000 | Material 1 | Brass |
Material 2 | Surface Treatment: Chrome plating finish | - | - |
Pkg. (4 pc(s). included)
Loading...
Pkg. (4 pc(s). included)
Loading...
Pkg. (4 pc(s). included)
Loading...
Pkg. (4 pc(s). included)
Loading...
Pkg. (4 pc(s). included)
Loading...
JAN code | 4989999445534 | Ordering Code | 855-5792 |
---|---|---|---|
Weight (g) | 58.000 | Material 1 | Brass |
Material 2 | Surface Treatment: Chrome plating finish | - | - |
JAN code | 4989999445534 | Ordering Code | 855-5792 | Weight (g) | 58.000 |
---|---|---|---|---|---|
Material 1 | Brass | Material 2 | Surface Treatment: Chrome plating finish |
Please check the type/dimensions/specifications of the part PF-AB085 in the TRUSCO, Panel Fix Bar, Single-Sided Nut series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy