(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TRUSCO, Panel Fix bar, Bolt【4 Pieces Per Package】

TRUSCO, Panel Fix bar, Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      608₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ This is a dedicated tool mainly for inserting sprues for coarse threads of M6 or above.
・ It is a simple set and is a favorite tool for experts.
・ It rotates the handle clockwise to insert it into the screw hole.
[Applications]
・ To Insert sprue insert.

 
Part Number
PF-AB051
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 608.01

1 Pack(s)

4 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4989999443936 Ordering Code 855-5773 Weight (g) 10.000
Material 1 Brass Material 2 Surface Treatment: Chrome plating finish

Please check the type/dimensions/specifications of the part PF-AB051 in the TRUSCO, Panel Fix bar, Bolt series.

X
whatsapp-qr whatsapp-icon