(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Loading...
Loading...
[Features]
・ It uses steel bearing wheels.
・ It has excellent oil resistance, durability, and impact.
[Applications]
・ For mounting shooter racks, platform trucks, and line pallets.
[Product Specifications]
・ Pitch (mm): 40
・ Wheel diameter (mm): 36
・ Wheel width (mm): 20
・ Machine length (mm): 2400
・ Wheel load capacity (15 kg/pc.):
・ Load per wheel: 15 kg
・ Wheel width: 20 mm
・ A Dimension: 20 mm
・ JAN Code: 4989999547658
・ Trusco Code: 854-9346
・ Weight: 5.35 kg
[Material/Finish]
・ Frame: Hot-dip galvanizing Steel Plate
・ Wheel: Steel bearing type
・ Wheel surface treatment: Trivalent bright chromate plating finish
Loading...
Loading...
Loading...
Loading...
Please check the type/dimensions/specifications of the part V-3620SB-40-2400 in the TRUSCO, SB Type Steel Wheel Conveyor for Fluidized Shelves ø36 P40XL2400 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy