(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TRUSCO, SB Type Steel Wheel Conveyor for Fluidized Shelves ø36 P40XL1500

TRUSCO, SB Type Steel Wheel Conveyor for Fluidized Shelves ø36 P40XL1500
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,965₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It uses steel bearing wheels.
・ It has excellent oil resistance, durability, and impact.
[Applications]
・ For mounting shooter racks, platform trucks, and line pallets.
[Product Specifications]
・ Pitch (mm): 40
・ Wheel diameter (mm): 36
・ Wheel width (mm): 20
・ Machine length (mm): 1500
・ Wheel load capacity (15 kg/pc.):
・ Load per wheel: 15 kg
・ Wheel width: 20 mm
・ A Dimension: 20 mm
・ JAN Code: 4989999547634
・ Trusco Code: 854-9344
・ Weight: 3.35 kg
[Material/Finish]
・ Frame: Hot-dip galvanizing Steel Plate
・ Wheel: Steel bearing type
・ Wheel surface treatment: Trivalent bright chromate plating finish

Part Number
V-3620SB-40-1500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,964.98

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part V-3620SB-40-1500 in the TRUSCO, SB Type Steel Wheel Conveyor for Fluidized Shelves ø36 P40XL1500 series.

X
whatsapp-qr whatsapp-icon