(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TRUSCO, Resin Wheel Conveyor for Flow Shelf ø18 Wide, P25XL1000

TRUSCO, Resin Wheel Conveyor for Flow Shelf ø18 Wide, P25XL1000
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,467₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It uses resin wheels.
・ Small diameter (18 mm) Small pitch (20 mm) enables small size workpiece transfer.
[Applications]
・ For small parts, containers, etc.
[Product Specifications]
・ Pitch (mm): 25
・ Wheel diameter (mm): 18
・ Wheel width (mm): 67
・ Machine length (mm): 1000
・ Wheel load capacity (10 kg/pc.):
・ Load per wheel: 10 kg
・ Wheel width: 67 mm
・ A Dimension: 10.0 mm
・ JAN Code: 4989999547337
・ Trusco Code: 854-9338
・ Weight: 2.05 kg
[Material/Finish]
・ Frame: Hot-dip galvanizing Steel Plate
・ Wheel: polypropylene (PP)

Part Number
V-1870UP-25-1000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,467.31

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part V-1870UP-25-1000 in the TRUSCO, Resin Wheel Conveyor for Flow Shelf ø18 Wide, P25XL1000 series.

X
whatsapp-qr whatsapp-icon