(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TRUSCO, SUS Hook for Point Screw Angle 35 mm 1 Piece Included

TRUSCO, SUS Hook for Point Screw Angle 35 mm 1 Piece Included
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      857₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ The hook can be easily attached to the wall surface in combination with the point screw (sold separately).
・ By using point screws for mounting, mounting is easy and screws cannot be seen from the outside.
・ Manufactured by carving from a stainless steel cylindrical rod, it is finished with a texture peculiar to stainless steel by processing that leaves a high-quality grain.
[Product Specifications]
・ Name: Right Angle
・ Length (mm): 35
・ For lightweight objects
・ Head diameter: 15 mm
・ JAN Code: 4989999443844
・ Trusco Code: 855-5764
・ Weight: 24 g
[Material/Finish]
・ Stainless steel (SUS303)

 
Part Number
HP-EA005
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 856.91

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part HP-EA005 in the TRUSCO, SUS Hook for Point Screw Angle 35 mm 1 Piece Included series.

X
whatsapp-qr whatsapp-icon