(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TRUSCO, Brass Ball Chain, 4.0 mm × 1 m

TRUSCO, Brass Ball Chain, 4.0 mm × 1 m
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      519₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Since the chain itself has an untwisting function, it will not twist.
[Applications]
・ For water faucets, hanging plates, etc.
[Product Specifications]
・ Overall length (m): 1
・ Ball diameter (mm): 4.0
・ Working load (kN): 0.05
・ JAN Code: 4989999434422
・ Trusco Code: 828-7477
・ Weight: 27 g
[Material/Finish]
・ Brass (C2720)
・ Surface Treatment: Chrome

 
Part Number
TBCB-4001A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 519.18

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TBCB-4001A in the TRUSCO, Brass Ball Chain, 4.0 mm × 1 m series.

X
whatsapp-qr whatsapp-icon