Loading...

TRUSCO, Brass Ball Chain, 3.0 mm × 3 m

Brand :
TRUSCO NAKAYAMA

Caution

    Product Description

    [Features]
    ・ Since the chain itself has an untwisting function, it will not twist.
    [Applications]
    ・ For water faucets, hanging plates, etc.
    [Product Specifications]
    ・ Overall length (m): 3
    ・ Ball diameter (mm): 3.0
    ・ Working load (kN): 0.04
    ・ JAN Code: 4989999434385
    ・ Trusco Code: 828-7473
    ・ Weight: 48 g
    [Material/Finish]
    ・ Brass (C2720)
    ・ Surface Treatment: Chrome