(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TRUSCO, Brass Ball Chain, 2.3 mm × 15 m

TRUSCO, Brass Ball Chain, 2.3 mm × 15 m
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,998₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Since the chain itself has an untwisting function, it will not twist.
[Applications]
・ For water faucets, hanging plates, etc.
[Product Specifications]
・ Overall length (m): 15
・ Ball diameter (mm): 2.3
・ Working load (kN): 0.02
・ JAN Code: 4989999434354
・ Trusco Code: 828-7470
・ Weight: 165 g
[Material/Finish]
・ Brass (C2720)
・ Surface Treatment: Chrome

Part Number
TBCB-2315A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,998.40

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TBCB-2315A in the TRUSCO, Brass Ball Chain, 2.3 mm × 15 m series.