(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pilot Type 2 Port Valve Compact Air Blow Valve EXA-FP2 Series for Food Manufacturing Processes

Pilot Type 2 Port Valve Compact Air Blow Valve EXA-FP2 Series for Food Manufacturing Processes
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Supports food manufacturing.
[Features]
Food-grade lubricant (NSF H1) is used for sliding parts in flow path.
The flow path portion uses material which conforms to the Food Sanitation Act of Japan (resin rubber).

Pilot Type 2 Port Valve Compact Air Blow Valve EXA-FP2 Series for Food Manufacturing Processes
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
EXA-C[6,​8,​10,​12]-H[2C,​2G,​2GS,​2H,​2HS]-[1,​3,​4]-FP2
EXA-C[6,​8,​10,​12]-H[2C,​2G,​2GS,​2H,​2HS]B-[1,​3,​4]-FP2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 17 Day(s) or more

-

1 Piece(s) 17 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 2-port valve
Mounting Orientation Direct Specifications Standard Number of Solenoids Single
Switching Type 2-position Normally Closed Status at Power Off Self-reset(spring return) Pipe Port Type One-Touch Couplings
Plumbing Direct piping Seal Type Standard
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language