(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Round Stickers【10 Pieces Per Package】

Round Stickers
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,118₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The products shown in the image are representative images only. See the product standards for details.

Product Description

Round stickers.
· Made using PET film
· Operating temperature: -20°C to 80°C
· Has been coated with an adhesive (acrylic-based, 2-component type) so be sure to peel off the release paper before use.

Round Stickers: related images

Part Number
QB-001-S
QB-007-S
QB-008-S
QB-011-S
QB-601-S
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFormat Display contents

₹ 1,117.82

1 Pack(s)

10 Pieces Per Package

9 Day(s) or more 10RequiredGround

₹ 1,117.82

1 Pack(s)

10 Pieces Per Package

9 Day(s) or more 10RequiredProtective eyewear

₹ 1,117.82

1 Pack(s)

10 Pieces Per Package

9 Day(s) or more 10RequiredProtective headgear

₹ 1,117.82

1 Pack(s)

10 Pieces Per Package

9 Day(s) or more 10RequiredInstruction manual

₹ 1,117.82

1 Pack(s)

10 Pieces Per Package

9 Day(s) or more 10ProhibitedEntry

Loading...

  1. 1

Basic Information

Application Product Information, Attention Attracting text, etc. Shape Round Size (Round)(Ø) 27