(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Protractor Label【10 Pieces Per Package】

Protractor Label
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,364₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This product image is an example. Please see the product specifications for details.

Product Description

This is a label for a protractor.
· Material is PET film
· Operating temperature is -20°C to 80°C
· Adhesive (acrylic two liquid type) is applied, so pull off the release paper for use.

Protractor label: related image

Part Number
PT-40-20C
PT-40-20L
PT-40-20R
PT-60-30C
PT-60-30L
PT-60-30R
PT-100-50C
PT-100-50L
PT-100-50R
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSType Outer Diameter
(mm)
Internal diameter
(mm)

₹ 2,363.80

1 Pack(s)

10 Pieces Per Package

9 Day(s) or more 10CENTER4020

₹ 2,363.80

1 Pack(s)

10 Pieces Per Package

10 Day(s) or more 10LEFT4020

₹ 2,363.80

1 Pack(s)

10 Pieces Per Package

10 Day(s) or more 10RIGHT4020

₹ 2,639.71

1 Pack(s)

10 Pieces Per Package

9 Day(s) or more 10CENTER6030

₹ 2,639.71

1 Pack(s)

10 Pieces Per Package

10 Day(s) or more 10LEFT6030

₹ 2,639.71

1 Pack(s)

10 Pieces Per Package

10 Day(s) or more 10RIGHT6030

₹ 2,917.53

1 Pack(s)

10 Pieces Per Package

10 Day(s) or more 10CENTER10050

₹ 2,917.53

1 Pack(s)

10 Pieces Per Package

10 Day(s) or more 10LEFT10050

₹ 2,917.53

1 Pack(s)

10 Pieces Per Package

10 Day(s) or more 10RIGHT10050

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon