(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Seal Washer (Standard Type)

Seal Washer (Standard Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      353₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is representative only. See the product standards for more details.

Product Description

[Features]
· Excellent leakage prevention.
· Excellent oil resistance, heat resistance and weather resistance.
· Can be used repeatedly (2 to 3 times).
· Excellent workability.
· Finished for easy contact with connecting surfaces.

Part Number
W-42
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 352.87

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Seal Washers Outer diameter(ø) 65 Thickness(mm) 2
Materials Packing: NBR / Washer: SPCC Applicable screw diameter M42
X
whatsapp-qr whatsapp-icon