(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AN6227 (For Motion, Cylindrical Surface Fixing, O-Ring For Aircraft Hydraulics)【50-100 Pieces Per Package】

AN6227 (For Motion, Cylindrical Surface Fixing, O-Ring For Aircraft Hydraulics)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,760₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is representative only. See the product standards for more details.

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Kayo Corp stocks a variety of standard O-rings, offering immediate dispatch and delivery with different materials.

Part Number
1A-1516-14
4D-1516-35
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInner Dia. d
(mm)
Wire Dia. W
(mm)
Material Properties Material (JIS code) Previous JIS number

₹ 1,760.00

1 Pack(s)

100 Pieces Per Package

13 Day(s) or more 1018.722.62Nitrile RubberMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion ResistantClass 1AP14

₹ 32,000.00

1 Pack(s)

50 Pieces Per Package

14 Day(s) or more 1059.695.33FluoroelastomerMineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Heat Resistant / Chemical ResistantClass 4DP35
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInner Dia. d
(mm)
Wire Dia. W
(mm)
Material Properties Material (JIS code) Previous JIS number

Loading...

  1. 1

Basic Information

Standard AS (Dynamic)
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language