(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Seal Washer (For Nuts)【1-500 Pieces Per Package】

Seal Washer (For Nuts)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      338₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is representative only. See the product standards for more details.

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Excellent leakage prevention.
· Excellent oil resistance, heat resistance and weather resistance.
· Can be used repeatedly (2 to 3 times).
· Excellent workability.
· Finished for easy contact with connecting surfaces.

Part Number
SUS WCS-4
SUS WCS-5
SUS WCS-6
SUS WCS-8
SUS WCS-10
SUS WCS-12
SUS WCS-14
SUS WCS-16
SUS WCS-20
SUS WCS-22
SUS WCS-24
SUS WCS-30
WCS-4
WCS-5
WCS-6
WCS-10
WCS-12
WCS-14
WCS-16
WCS-20
WCS-24
WCS-30
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal diameter
(ø)
Outer diameter
(ø)
Thickness
(mm)
Materials Applicable screw diameter

₹ 401.64

1 Piece(s) 6 Day(s) or more 10411.51.2Packing: NBR / Washer: SUS304M4

₹ 401.64

1 Piece(s) 5 Day(s) or more 10512.51.2Packing: NBR / Washer: SUS304M5

₹ 420.13

1 Piece(s) 7 Day(s) or more 106141.2Packing: NBR / Washer: SUS304M6

₹ 453.60

1 Piece(s) 6 Day(s) or more 10815.51.5Packing: NBR / Washer: SUS304M8

₹ 472.07

1 Piece(s) 5 Day(s) or more 1010181.5Packing: NBR / Washer: SUS304M10

₹ 492.71

1 Piece(s) 6 Day(s) or more 1012212Packing: NBR / Washer: SUS304M12

₹ 541.47

1 Piece(s) 6 Day(s) or more 1014242Packing: NBR / Washer: SUS304M14

₹ 528.62

1 Piece(s) 6 Day(s) or more 1016282Packing: NBR / Washer: SUS304M16

₹ 591.02

1 Piece(s) 6 Day(s) or more 1020342Packing: NBR / Washer: SUS304M20

₹ 15,775.00

1 Pack(s)

50 Pieces Per Package

11 Day(s) or more 1022321.5Packing: NBR / Washer: SUS304M22

₹ 662.82

1 Piece(s) 6 Day(s) or more 1024382Packing: NBR / Washer: SUS304M24

₹ 805.87

1 Piece(s) 7 Day(s) or more 1030502Packing: NBR / Washer: SUS304M30

₹ 58,184.00

1 Pack(s)

500 Pieces Per Package

6 Day(s) or more 10411.51.2Packing: NBR / Washer: SPCCM4

₹ 58,184.00

1 Pack(s)

500 Pieces Per Package

6 Day(s) or more 10512.51.2Packing: NBR / Washer: SPCCM5

₹ 64,304.00

1 Pack(s)

500 Pieces Per Package

12 Day(s) or more 106141.2Packing: NBR / Washer: SPCCM6

₹ 338.42

1 Piece(s) 6 Day(s) or more 1010181.5Packing: NBR / Washer: SPCCM10

₹ 390.00

1 Piece(s) Available 6 Day(s) or more 1012212Packing: NBR / Washer: SPCCM12

₹ 16,841.60

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 1014242Packing: NBR / Washer: SPCCM14

₹ 369.53

1 Piece(s) 6 Day(s) or more 1016282Packing: NBR / Washer: SPCCM16

₹ 405.47

1 Piece(s) 7 Day(s) or more 1020342Packing: NBR / Washer: SPCCM20

₹ 11,942.40

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more 1024382Packing: NBR / Washer: SPCCM24

₹ 12,126.40

1 Pack(s)

40 Pieces Per Package

6 Day(s) or more 1030502Packing: NBR / Washer: SPCCM30
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal diameter
(ø)
Outer diameter
(ø)
Thickness
(mm)
Materials Applicable screw diameter

Loading...

  1. 1

Basic Information

Type Seal Washers
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list