(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Seal Washer (WF Type)【1-500 Pieces Per Package】

Seal Washer (WF Type)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      238₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is representative only. See the product standards for more details.

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Uses rubber materials with excellent tear strength, mechanical strength, oil resistance and heat resistance.
· As easy to handle as ordinary metal washers, with the same stable airtightness.
[Applications]
· Through bolts
· Drain plugs, oil supply plugs
· Pipe flange fitting
· Otherwise preventing leakage from the inside and entry from the outside of bolt/nut parts

Part Number
SUS WF-4
SUS WF-5
SUS WF-6
SUS WF-8
SUS WF-10
SUS WF-14
SUS WF-16
SUS WF-18
SUS WF-20
SUS WF-22
WF-4
WF-5
WF-6
WF-8
WF-12
WF-13.2
WF-14
WF-16
WF-18
WF-20
WF-21.5
WF-22
WF-24
WF-26.5
WF-27
WF-33
WF-36
WF-42
WF-48
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOuter diameter
(ø)
Thickness
(mm)
Materials Applicable screw diameter

₹ 316.16

1 Piece(s) 7 Day(s) or more 107.41SUSM4

₹ 316.16

1 Piece(s) 7 Day(s) or more 10101SUSM5

₹ 70,080.00

1 Pack(s)

500 Pieces Per Package

6 Day(s) or more 10131.2SUSM6

₹ 349.65

1 Piece(s) 7 Day(s) or more 1015.01.5SUSM8

₹ 374.58

1 Piece(s) 5 Day(s) or more 10171.5SUSM10

₹ 22,080.00

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 10212SUSM14

₹ 453.60

1 Piece(s) 7 Day(s) or more 10272SUSM16

₹ 25,792.00

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 10262SUSM18

₹ 514.40

1 Piece(s) 6 Day(s) or more 10282SUSM20

₹ 547.09

1 Piece(s) 6 Day(s) or more 10312SUSM22

₹ 33,920.00

1 Pack(s)

500 Pieces Per Package

7 Day(s) or more 107.41SPCCM4

₹ 390.00

1 Piece(s) Available 7 Day(s) or more 10101SPCCM5

₹ 237.96

1 Piece(s) 6 Day(s) or more 10131.2SPCCM6

₹ 271.45

1 Piece(s) 5 Day(s) or more 1015.01.6SPCCM8

₹ 268.24

1 Piece(s) 6 Day(s) or more 10192SPCCM12

₹ 273.05

1 Piece(s) 6 Day(s) or more 1020.02SPCCG1/4

₹ 273.05

1 Piece(s) 6 Day(s) or more 10212SPCCM14

₹ 274.65

1 Piece(s) 6 Day(s) or more 10272SPCCM16

₹ 10,816.00

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 10262SPCCM18

₹ 297.69

1 Piece(s) 6 Day(s) or more 10282.3SPCCM20

₹ 5,504.00

1 Pack(s)

50 Pieces Per Package

12 Day(s) or more 1030.02.3SPCCG1/2

₹ 305.73

1 Piece(s) 7 Day(s) or more 10312SPCCM22

₹ 321.00

1 Piece(s) 6 Day(s) or more 10332.3SPCCM24

₹ 8,112.14

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more 1037.02.3SPCCG3/4

₹ 5,580.80

1 Pack(s)

40 Pieces Per Package

6 Day(s) or more 1037.02.3SPCCM27

₹ 3,584.00

1 Pack(s)

20 Pieces Per Package

6 Day(s) or more 1045.03.2SPCCM33

₹ 3,916.80

1 Pack(s)

20 Pieces Per Package

6 Day(s) or more 10483.2SPCCM36

₹ 4,889.60

1 Pack(s)

20 Pieces Per Package

7 Day(s) or more 10563.2SPCCM42

₹ 6,067.20

1 Pack(s)

20 Pieces Per Package

6 Day(s) or more 10653.2SPCCM48
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOuter diameter
(ø)
Thickness
(mm)
Materials Applicable screw diameter

Loading...

  1. 1

Basic Information

Type Seal Washers
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language