(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Uses rubber materials with excellent tear strength, mechanical strength, oil resistance and heat resistance.
· As easy to handle as ordinary metal washers, with the same stable airtightness.
[Applications]
· Through bolts
· Drain plugs, oil supply plugs
· Pipe flange fitting
· Otherwise preventing leakage from the inside and entry from the outside of bolt/nut parts
Part Number |
---|
SUS WD-4 |
SUS WD-5 |
SUS WD-6 |
SUS WD-8 |
SUS WD-10 |
SUS WD-12 |
SUS WD-14 |
SUS WD-16 |
WD-5 |
WD-6 |
WD-8 |
WD-10 |
WD-12 |
WD-14 |
WD-16 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Outer diameter (ø) | Thickness (mm) | Materials | Applicable screw diameter |
---|---|---|---|---|---|---|---|---|---|---|
₹ 72,640.00 | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) or more | 10 | 10 | 1.5 | SUS | M4 | ||
₹ 351.27 | 1 Piece(s) | 6 Day(s) or more | 10 | 12 | 1.8 | SUS | M5 | |||
₹ 393.60 | 1 Piece(s) | 7 Day(s) or more | 10 | 14 | 1.8 | SUS | M6 | |||
₹ 391.18 | 1 Piece(s) | 6 Day(s) or more | 10 | 16 | 2 | SUS | M8 | |||
₹ 420.93 | 1 Piece(s) | 6 Day(s) or more | 10 | 19 | 3.0 | SUS | M10 | |||
₹ 451.98 | 1 Piece(s) | 6 Day(s) or more | 10 | 22 | 3.5 | SUS | M12 | |||
₹ 25,984.00 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) or more | 10 | 25.0 | 3.5 | SUS | M14 | ||
₹ 505.56 | 1 Piece(s) | 6 Day(s) or more | 10 | 26 | 3.5 | SUS | M16 | |||
₹ 404.00 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 12 | 1.8 | SPCC | M5 | ||
₹ 387.00 | 1 Piece(s) | Available | 7 Day(s) or more | 10 | 14 | 1.8 | SPCC | M6 | ||
₹ 21,120.00 | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) or more | 10 | 16 | 2 | SPCC | M8 | ||
₹ 316.16 | 1 Piece(s) | 7 Day(s) or more | 10 | 19 | 3.0 | SPCC | M10 | |||
₹ 316.16 | 1 Piece(s) | 7 Day(s) or more | 10 | 22 | 3.5 | SPCC | M12 | |||
₹ 331.44 | 1 Piece(s) | 7 Day(s) or more | 10 | 25.0 | 3.5 | SPCC | M14 | |||
₹ 340.82 | 1 Piece(s) | 6 Day(s) or more | 10 | 26 | 3.5 | SPCC | M16 |
Loading...
Type | Seal Washers |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy