(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Board Tap Screw BT【20-30 Pieces Per Package】

Board Tap Screw BT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,092₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

Can be installed by just tightening with a screwdriver. Sharp tip construction enables accurate positioning.

Board Tap Screw BT: Related image

Part Number
ABBTPSTA-M4-25
ABBTPSTB-M4-25
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of pieces
(pcs.)

₹ 1,092.00

1 Pack(s)

20 Pieces Per Package

6 Day(s) or more 20

₹ 1,470.40

1 Pack(s)

30 Pieces Per Package

6 Day(s) or more 30

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Nominal of Thread (M) 4 Length L (mm) 25
Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material SCM435(H) Tip Shape Cone Point Additional Shape Standard
Sales Unit Box/package
X
whatsapp-qr whatsapp-icon