(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

6-Split Button Washer, For Screws【1-500 Pieces Per Package】

6-Split Button Washer, For Screws
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

6-split button washer for screws.

六ツ割ボタンワッシャー ネジ用:関連画像

Part Number
BTBT-ST-3-30
BTBT-ST-4-30
BTBT-SUS-3-30
BTBT-SUS-4-30
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Nominal of Thread (M) Sales Unit

₹ 22.41

1 Piece(s) 7 Day(s) or more -[Steel] Steel3Low Quantity (can be purchased from one)

₹ 22.41

1 Piece(s) 7 Day(s) or more -[Steel] Steel4Low Quantity (can be purchased from one)

₹ 32,400.00

1 Pack(s)

500 Pieces Per Package

12 Day(s) or more 10Stainless Steel3Box/package

₹ 58.55

1 Piece(s) 7 Day(s) or more -Stainless Steel4Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Outer Dia. D(mm) 30 Type Spherical Washer Type (Application) Special Configurations