(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Schnorr Washer, VS Type【1-1,000 Pieces Per Package】

Schnorr Washer, VS Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      33₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

Achieves complete loosening prevention. Safety spring washer, Schnorr washer VS type (for vibration, reinforced)

シュノールワッシャー VSタイプ:関連画像

Part Number
WSCAD-ST-M5
WSCAE-ST-M6
WSCAE-ST-M30
WSCAG-ST-M22
WSCAJ-ST-M12
WSCAN-ST-M20
WSCF-ST-M24
WSCF-ST-M27
WSCH-ST-M18
WSCJ-ST-M14
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOuter Dia. D
(mm)
Nominal of Thread (M) Sales Unit

₹ 22,119.20

1 Pack(s)

1,000 Pieces Per Package

7 Day(s) or more 1095Box/package

₹ 33.25

1 Piece(s) 6 Day(s) or more -106Low Quantity (can be purchased from one)

₹ 655.84

1 Piece(s) 7 Day(s) or more -5430Box/package

₹ 196.63

1 Piece(s) 7 Day(s) or more -3322Box/package

₹ 62.17

1 Piece(s) 6 Day(s) or more -1812Low Quantity (can be purchased from one)

₹ 169.88

1 Piece(s) 7 Day(s) or more -3020Low Quantity (can be purchased from one)

₹ 359.28

1 Piece(s) 7 Day(s) or more -3624Low Quantity (can be purchased from one)

₹ 742.71

1 Piece(s) 7 Day(s) or more -3927Box/package

₹ 219.76

1 Piece(s) 7 Day(s) or more -2718Low Quantity (can be purchased from one)

₹ 65.06

1 Piece(s) 6 Day(s) or more -2214Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Material Steel Type Nord-Lock Washer Type (Application) Loosening prevention