(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Seal Washer SWS-K Type【1-100 Pieces Per Package】

Seal Washer SWS-K Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      240₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is representative only. See the product standards for more details.

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

For bolt heads, with interference along the inner diameter

Part Number
SWS3X10-K
SWS4X11-K
SWS5X12-K
SWS6X13-K
SWS8X16-K
SWS10X18-K
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal diameter
(ø)
Outer diameter
(ø)
Maximum applicable hole diameter
(ø)

₹ 273.05

1 Piece(s) 7 Day(s) or more 10310.33.5

₹ 239.56

1 Piece(s) 5 Day(s) or more 10411.34.5

₹ 273.05

1 Piece(s) 6 Day(s) or more 10512.35.5

₹ 283.51

1 Piece(s) 6 Day(s) or more 10613.36.5

₹ 9,581.00

1 Pack(s)

100 Pieces Per Package

7 Day(s) or more 10816.38.5

₹ 285.91

1 Piece(s) 7 Day(s) or more 101018.310.5
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal diameter
(ø)
Outer diameter
(ø)
Maximum applicable hole diameter
(ø)

Loading...

  1. 1

Basic Information

Type Seal Washers Thickness(mm) 1.3
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list