(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rotary Encoder Incremental Type High Resolution Type [E6D-C]

Rotary Encoder  Incremental Type  High Resolution Type [E6D-C]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      58,467₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Incremental Type
· O.D.: φ55
· Resolution (Max): 6,000 P/R

Part Number
E6D-CWZ2C 1000 P/R 0.5M
E6D-CWZ2C 3600 P/R 0.5M
E6D-CWZ2C 6000 P/R 0.5M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipResolution
(P/R)
Output Mode

₹ 58,467.40

1 Piece(s) 20 Day(s) or more 1000NPN open-collector

₹ 90,541.89

1 Piece(s) 12 Day(s) or more 3600NPN open-collector

₹ 97,238.83

1 Piece(s) 21 Day(s) 6000Open-collector output

Loading...

  1. 1

Basic Information

Classification Incremental model O.D.(φ) 55 Shaft diameter(φ) 6
Power Supply Voltage(V) 12 VDC Consumption Current(mA) 150 maximum Output Phase(phase) A, B, Z
Frequency Response(kHz) 200 Connection Method Pre-wired model Specifications High-resolution model
Height(mm) 50 Output cable 5-dia. vinyl-insulated round cable with 5 conductors Cable length(mm) 500
X
whatsapp-qr whatsapp-icon