(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Smart Sensor CMOS Laser Sensor with Built-in Amplifier [ZX1]

Smart Sensor  CMOS Laser Sensor with Built-in Amplifier [ZX1]

CMOS laser sensor ideal for simple measurement

[Features]
· With Resolution of 0.002 mm, for Simple Measurement
· Stably measure any workpiece

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ZX1-LD50A61 5M

Part Number
ZX1-LD50A61 5M
Part NumberVolume DiscountDays to Ship
13 Day(s)

Loading...

  1. 1

Basic Information

Resolution(μm) 2 Response Time|Response Speed(ms) 1 Connection cable (cable length)(mm) Vinyl insulated round robot cable
Detection Distance(mm) 50±10 Power Supply 10-30 VDC Output Specification NPN output
Amplifier Built-in amplifier Connection Method Pre-wired Linearity(%F.S.) ±0.15
Protective structure (sensor head) IEC 60529, IP67 Cable Length(m) 5

Please check the type/dimensions/specifications of the part ZX1-LD50A61 5M in the Smart Sensor CMOS Laser Sensor with Built-in Amplifier [ZX1] series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)