(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Output Type | Current | Specifications | 0-20 mADC (Load 600 Ω or Less) Resolution: Approx. 10,000 |
---|
Japanese Only
Loading...
Output Type | Current | Specifications | 0-20 mADC (Load 600 Ω or Less) Resolution: Approx. 10,000 |
---|
Loading...
Output Type | Current | Specifications | 0-20 mADC (Load 600 Ω or Less) Resolution: Approx. 10,000 |
---|
[Features]
· A new lineup of high-performance (high resolution, high speed, high precision input) types for general-purpose temperature controller.
· It supports simplified calculation and preventive maintenance. The infrared port enables communication from the front. The new LCD improves viewing angle and contrast ratio.
· For E5AN-H/E5EN-H.
Loading...
Output Type | Current | Specifications | 0-20 mADC (Load 600 Ω or Less) Resolution: Approx. 10,000 |
---|
Japanese Only
Loading...
Loading...
Loading...
Output Type | Current | Specifications | 0-20 mADC (Load 600 Ω or Less) Resolution: Approx. 10,000 |
---|
Output Type | Current | Specifications | 0-20 mADC (Load 600 Ω or Less) Resolution: Approx. 10,000 |
---|
Please check the type/dimensions/specifications of the part E53-C3DN in the Temperature Controller (Digital Controller) Output Unit series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy