(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
An integrally molded product ensuring a smooth surface with no unevenness in its thickness.
The two O-ring-shaped raised ridges prevent leakages, even if the surface pressure is low.
The moderate hardness of the rubber provides a cushioning effect against thermal and piping stress.
Made of high-quality virgin rubber, helping prolong its service life.
Part Number |
---|
AV-10KPK-13A |
AV-10KPK-20A |
AV-10KPK-25A |
AV-10KPK-30A |
AV-10KPK-40A |
AV-10KPK-50A |
AV-10KPK-65A |
AV-10KPK-80A |
AV-10KPK-100A |
AV-10KPK-150A |
AV-10KPK-200A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Diameter |
---|---|---|---|---|---|
₹ 472.98 | 1 Piece(s) | 13 Day(s) or more | 13 | ||
₹ 494.42 | 1 Piece(s) | 13 Day(s) or more | 20 | ||
₹ 533.25 | 1 Piece(s) | 13 Day(s) or more | 25 | ||
₹ 556.02 | 1 Piece(s) | 13 Day(s) or more | 32 | ||
₹ 585.49 | 1 Piece(s) | 13 Day(s) or more | 40 | ||
₹ 624.33 | 1 Piece(s) | 13 Day(s) or more | 50 | ||
₹ 707.38 | 1 Piece(s) | 13 Day(s) or more | 65 | ||
₹ 791.76 | 1 Piece(s) | 13 Day(s) or more | 80 | ||
₹ 912.31 | 1 Piece(s) | 13 Day(s) or more | 100 | ||
₹ 1,216.35 | 1 Piece(s) | 6 Day(s) or more | 150 | ||
₹ 1,436.00 | 1 Piece(s) | 6 Day(s) or more | 200 |
Loading...
Type | Sheet Gaskets / Packing | Material | EPDM | Thickness(mm) | 3 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy