(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Iron Insert Dowel Shelf Bracket

Iron Insert Dowel Shelf Bracket
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,650₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ A double-action hinge that attaches the hanging element to the fixed glass.
・ Since it is a double-action hinge made of stainless steel, it can be used around showers and other water.
· Automatic closing of the glass door from about 25°.
· No left-right difference.

 
Part Number
K38054
K38055
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMain Body Surface Treatment Serial number/nominal Material/finish details

₹ 16,650.36

1 Piece(s) 11 Day(s) or more Mirror SurfaceBK021-180SMSUS304/Mirror Surface Polish

₹ 16,650.36

1 Piece(s) 11 Day(s) or more SatinBK021-180SSSUS304/Satin Finish

Loading...

  1. 1

Basic Information

Length L(mm) 90 Width W(mm) 114 Body Material Stainless Steel
Main Body Type Glass Hinges Operating Environment Standard / Corrosion Resistance Mounting Method Screw Mounting
Additional Function With Stopper Mounting Screw Hole Type Others Reversed For Both Right and Left Sides
Opening Angle θ(deg) 180 Door thickness(mm) 8, 10, 12 Model/type BK021-180 type
Door dimensions W 800 × H 2,000 or less Door weight(kg) 147 or less / 2 pieces Notes Accessory: screw cap, packing, Allen wrench