(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

For Double Acting Spring Hinge Made Of Stainless Steel BK012B-90 Type (Mount To Wall Type) (For Tempered Glass)

For Double Acting Spring Hinge Made Of Stainless Steel BK012B-90 Type (Mount To Wall Type) (For Tempered Glass)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,526₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· For single seat mounting, bring the front of the glass door close to the side wall of the 3 sided frame.
· Double acting spring hinge made of stainless steel so can be used in proximity of water, such as a shower booth.
· Glass door automatically stops closing at approximately 25°
· No difference for use on right or left sides.

 
Part Number
K38052
K38053
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMain Body Surface Treatment Serial number/nominal Material/finish details

₹ 14,526.07

1 Piece(s) 12 Day(s) or more Mirror SurfaceBK012B-90SMSUS304/Mirror Surface Polish

₹ 14,526.07

1 Piece(s) 11 Day(s) or more SatinBK012B-90SSSUS304/Satin Finish

Loading...

  1. 1

Basic Information

Main Body Type Glass Hinges Length L(mm) 90 Operating Environment Standard / Corrosion Resistance
Body Material Stainless Steel Additional Function With Stopper Reversed For Both Right and Left Sides
Opening Angle θ(deg) 180 Mounting Method Screw Mounting Mounting Screw Hole Type Countersunk Holes
Door thickness(mm) 8, 10, 12 Model/type BK012B-90 type Door dimensions W 800 × H 2,000 or less
Door weight(kg) 147 or less / 2 pieces Notes Accessory: screw cap, packing, Cross-head countersunk tapping screw 5.5 × 32 (stainless steel), Allen wrench